Quad 2-Input Multiplexer

Active

Overview

The MC74AC157/74ACT157 is a high-speed quad 2-input multiplexer. Four bits of data from two sources can be selected using the common Select and Enable inputs. The four outputs present the selected data in the true (noninverted) form. The MC74AC157/74ACT157 can also be used as a function generator.

  • Outputs Source/Sink 24 mA
  • ACT157 Has TTL Compatible Inputs PIN NAMES I0a-I0d Source 0 Data Inputs I1a-I1d Source 1 Data Inputs E Enable Input S Select Input Za-Zd Outputs
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MC74ACT157

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74ACT157DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

No

4

4.5

5.5

9.5

24

$0.2515

More Details

MC74ACT157DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

No

4

4.5

5.5

9.5

24

$0.2515

More Details

MC74ACT157DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

No

4

4.5

5.5

9.5

24

$0.2432

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.