Hex Inverter with Schmitt Trigger Input

Favorite

Overview

The MC74AC14/74ACT14 contains six logic inverters which accept standard CMOS Input signals (TTL levels for MC74ACT14) and provide standard CMOS output levels. They are capable of transforming slowly changing input signals into sharply defined, jitter-free output signals. In addition, they have a greater noise margin then conventional inverters.

The MC74AC14/74ACT14 has hysteresis between the positive-going and negative-going input thresholds (typically 1.0 V) which is determined internally by transistor ratios and is essentially insensitive to temperature and supply voltage variations.

  • Schmitt Trigger Inputs
  • Outputs Source/Sink 24 mA
  • ACT14 Has TTL Compatible Inputs
  • Pb-Free Packages are Available
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
Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC74ACT14DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

6

CMOS

2

5.5

11.5

24

$0.2623

More Details

MC74ACT14DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

6

CMOS

2

5.5

11.5

24

$0.2012

More Details

MC74ACT14DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

6

CMOS

2

5.5

11.5

24

$0.2428

More Details

Show More

1-25 of 25

Products per page

Jump to :