Quad 2-Input Multiplexer

Favorite

Overview

The MC74AC157/74ACT157 is a high-speed quad 2-input multiplexer. Four bits of data from two sources can be selected using the common Select and Enable inputs. The four outputs present the selected data in the true (noninverted) form. The MC74AC157/74ACT157 can also be used as a function generator.

  • Outputs Source/Sink 24 mA
  • ACT157 Has TTL Compatible Inputs PIN NAMES I0a-I0d Source 0 Data Inputs I1a-I1d Source 1 Data Inputs E Enable Input S Select Input Za-Zd Outputs
  • Pb-Free Packages are Available
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
tpd Max (ns)

IO Max (mA)

Reference Price

MC74AC157DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

4

2

6

9

24

$0.3196

More Details

MC74AC157DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

4

2

6

9

24

$0.2667

More Details

MC74AC157DTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

4

2

6

9

24

$0.2319

More Details

NLV74AC157DR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

4

2

6

9

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :