Quad 2-Input NAND Gate with Schmitt Trigger Input

Favorite

Overview

The MC74AC/74ACT132 contains four 2-input NAND gates which are capable of transforming slowly changing input signals into sharply defined, jitter-free output signals. In addition, they have greater noise margin than conventional NAND gates.

Each circuit contains a 2-input Schmitt trigger. The Schmitt trigger uses positive feedback to effectively speed-up slow input transitions, and provide different input threshold voltages for positive and negative-going transitions. This hysteresis between the positive-going and negative-going input threshold is determined by resistor ratios and is essentially insensitive to temperature and supply voltage variations.

  • Schmitt Trigger Inputs
  • Outputs Source/Sink 24 mA
  • ACT132 Has TTL Compatible Inputs PIN CONFIGURATION J Suffix Case 632-08 (Ceramic) N Suffix Case 646-06 (Plastic) D Suffix - Case 751A-03 (SOIC)
  • Pb-Free Packages are Available
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
tpd Max (ns)

IO Max (mA)

Reference Price

MC74AC132DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

NAND

4

2

6

null

24

$0.2529

More Details

MC74AC132DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

NAND

4

2

6

null

null

$0.2004

More Details

Show More

1-25 of 25

Products per page

Jump to :