LDO Regulator, 800 mA, 2.85 V, SCSI-2 Active Terminator

Favorite

Overview

The MC34268 is a medium current, low dropout (LDO) positive linear voltage regulator specifically designed for use in SCSI-2 active termination circuits. This device offers the circuit designer an economical solution for precision voltage regulation, while keeping power losses to a minimum. The linear voltage regulator consists of a 1.0 V dropout composite PNP/NPN pass transistor, current limiting, and thermal limiting. This LDO is packaged in the SOIC-8 and DPAK-3 surface mount power packages.

Applications include active SCSI-2 terminators and post regulation of switching power supplies.

  • 2.85 V Output Voltage for SCSI-2 Active Termination
  • 1.0 V Dropout
  • Output Current in Excess of 800 mA
  • Thermal Protection
  • Short Circuit Protection
  • Output Trimmed to 1.4% Tolerance
  • No Minimum Load Required
  • Space Saving DPAK-3, SOT-223, and SOIC-8 Surface Mount Power Packages
  • Pb-Free Packages are Available
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
Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

MC34268DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

Single

Positive

2.85

0.8

4

15

1.1

-

55

-

No

No

Industrial

Price N/A

More Details

MC34268DR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Single

Positive

2.85

0.8

4

15

1.1

-

55

-

No

No

Industrial

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :