feedback
Rate this webpage

Need
Support?


MC34074: Operational Amplifier, Single Supply 3.0 V to 44 V, Quad

Overview
Specifications
Packages
Datasheet: Operational Amplifiers, Single Supply 3.0 V to 44 V
Rev. 22 (246kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview
Product Description
Quality bipolar fabrication with innovative design concepts are employed for the MC33071/72/74, MC34071/72/74, NCV33072/74A series of monolithic op-amps. These op-amps offer 4.5 MHz of gain bandwidth product, 13 V/µs slew rate and fast settling time without the use of JFET device technology.

Although this series can be operated from split supplies, it is particularly suited for single supply operation, since the common mode input voltage range includes ground potential (VEE). With a Darlington input stage, this series exhibits high input resistance, low input offset voltage and high gain. The all NPN output stage, characterized by no deadband crossover distortion and large output voltage swing, provides high capacitance drive capability, excellent phase and gain margins, low open loop high frequency output impedance and symmetrical source/sink AC frequency response.

The MC33071/72/74, MC34071/72/74, NCV33072/74,A series of devices are available in standard or prime performance (A Suffix) grades and are specified over the commercial, industrial/vehicular or military temperature ranges. The complete series of single, dual and quad operational amplifiers are available in plastic DIP, SOIC and TSSOP surface mount packages.
Features
 
  • Wide Bandwidth: 4.5 MHz
  • High Slew Rate: 13 V/µs
  • Fast Settling Time: 1.1 µs to 0.1%
  • Wide Single Supply Operation: 3.0 V to 44 V
  • Wide Input Common Mode Voltage Range: Includes Ground (VEE)
  • Low Input Offset Voltage: 3.0 mV Maximum (A Suffix)
  • Large Output Voltage Swing: -14.7 V to +14 V (with +/-15 V Supplies)
  • Large Capacitance Drive Capability: 0 pF to 10,000 pF
  • Low Total Harmonic Distortion: 0.02%
  • Excellent Phase Margin: 60°
  • Excellent Gain Margin: 12 dB
  • Output Short Circuit Protection
Applications
  • Instrumentation and Control
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (2)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MC34074DG Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Quad, Quad; TA= 0° to +70°C SOIC-14 751A-03 1 Tube 55 $0.5733
MC34074DR2G Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Quad, Quad; TA= 0° to +70°C SOIC-14 751A-03 1 Tape and Reel 2500 $0.5733
MC34074PG Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Quad, Quad; TA= 0° to +70°C PDIP-14 646-06 NA Tube 25 $0.5733
MC34074VDG Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Quad, Dual; TA= -40° to +125°C SOIC-14 751A-03 1 Tube 55 $0.6
MC34074VDR2G Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Quad, Dual; TA= -40° to +125°C SOIC-14 751A-03 1 Tape and Reel 2500 $0.6
MC34074VPG Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Quad, Dual; TA= -40° to +125°C PDIP-14 646-06 NA Tube 25 $0.6
NCV34074VDR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Quad, Grade 1 automotive; Ta=-40C to +125C SOIC-14 751A-03 1 Tape and Reel 2500 $0.72
MC34074P Last Shipments 
Operational Amplifier, Single Supply 3.0 V to 44 V, Quad PDIP-14 646-06 NA Tube 500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : <1K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : <1K
Market Leadtime (weeks) : 2 to 4
Arrow   (Fri Jul 10 18:07:22 MST 2015) : 5845
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 17 to 20
Arrow   (Fri Jul 10 18:07:22 MST 2015) : 4350
Avnet   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : <1K
Mouser   (2015-07-09) : <1K
Market Leadtime (weeks) : 2 to 4
Arrow   (Fri Jul 10 18:07:22 MST 2015) : 1981
Avnet   (2015-07-09) : <1K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : <1K
Mouser   (2015-07-09) : <1K
Market Leadtime (weeks) : 2 to 4
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Arrow   (Fri Jul 10 18:07:22 MST 2015) : 401
Avnet   (2015-07-09) : <1K
Digikey   (2015-07-09) : <1K
FutureElectronics   (2015-07-09) : <1K
Mouser   (2015-07-09) : <100
ON Semiconductor   (2015-07-08) : 2,200
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : Contact Factory
Datasheet: Operational Amplifiers, Single Supply 3.0 V to 44 V
Rev. 22 (246kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview

Product Compliance Status Description Rail to Rail Channels VCC Min (V) VCC Max (V) IO Min (mA) IO Typ (mA) ID Typ (mA) GBW Typ (MHz) SR Typ (V/uS) VIO Max (mV) Package Type
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Quad, Quad; TA= 0° to +70°C   No   4   3   44   10   30   7.6   4.5   10   3   SOIC-14 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Quad, Quad; TA= 0° to +70°C   No   4   3   44   10   30   7.6   4.5   10   5   SOIC-14 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Quad, Quad; TA= 0° to +70°C   No   4   3   44   10   30   7.6   4.5   10   5   PDIP-14 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Quad, Dual; TA= -40° to +125°C   No   4   3   44   10   30   7.6   4.5   10   5   SOIC-14 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Quad, Dual; TA= -40° to +125°C   No   4   3   44   10   30   7.6   4.5   10   5   SOIC-14 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Quad, Dual; TA= -40° to +125°C   No   4   3   44   10   30   7.6   4.5   10   5   PDIP-14 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Quad, Grade 1 automotive; Ta=-40C to +125C                       SOIC-14 
Previously Viewed Products
Clear List