Operational Amplifier, Single Supply, Quad

Favorite

Overview

The MC3403 is a low cost, quad op-amp with true differential inputs. The device has electrical characteristics similar to the popular MC1741C. However, the MC3403 has several distinct advantages over standard operational amplifier types in single supply applications. The quad op-amp can operate at supply voltages as low as 3.0 V or as high as 36 V with quiescent currents about one third of those associated with the MC1741C (on a per amplifier basis). The common mode input range includes the negative supply, thereby eliminating the necessity for external biasing components in many applications. The output voltage range also includes the negative power supply voltage.

  • Short Circuit Protected Outputs
  • Class AB Output Stage for Minimal Crossover Distortion
  • True Differential Input Stage
  • Single Supply Operation: 3.0 V to 36 V
  • Split Supply Operation: ± 1.5 V to ± 18 V
  • Low Input Bias Currents: 500 nA Max
  • Four Amplifiers Per Package
  • Internally Compensated
  • Similar Performance to Popular MC1741C
  • Industry Standard Pinouts
  • ESD Diodes Added for Increased Ruggedness

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

MC3403D

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SOIC-14

1

235

TUBE

55

N

No

4

3

36

0.6

8

1

0.6

20

10

-

-200000

90

Bipolar

0 to 70

Price N/A

More Details

MC3403DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

No

4

3

36

0.6

8

1

0.6

20

10

-

-200000

90

Bipolar

0 to 70

Price N/A

More Details

MC3403DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

235

REEL

2500

N

No

4

3

36

0.6

8

1

0.6

20

10

-

-200000

90

Bipolar

0 to 70

Price N/A

More Details

MC3403DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

No

4

3

36

0.6

8

1

0.6

20

10

-

-200000

90

Bipolar

0 to 70

$0.196

More Details

MC3403P

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-14

NA

0

TUBE

25

N

No

4

3

36

0.6

8

1

0.6

20

10

-

-200000

90

Bipolar

0 to 70

Price N/A

More Details

MC3403PG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-14

NA

0

TUBE

25

N

No

4

3

36

0.6

8

1

0.6

20

10

-

-200000

90

Bipolar

0 to 70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :