High Voltage Switching Regulator

Favorite

Overview

The MC33363 is a monolithic high voltage switching regulator that is specifically designed to operate from a rectified 240 Vac line source. This integrated circuit features an on-chip 700 V/1.0 A SenseFET power switch, 450 V active off-line startup FET, duty cycle controlled oscillator, current limiting comparator with a programmable threshold and leading edge blanking, latching pulse width modulator for double pulse suppression, high gain error amplifier, and a trimmed internal bandgap reference. Protective features include cycle-by-cycle current limiting, input undervoltage lockout with hysteresis, output overvoltage protection, and thermal shutdown. This device is available in a 16-lead dual-in-line and wide body surface mount packages.

  • On-Chip 700 V, 1.0 A SenseFET Power Switch
  • Rectified 240 Vac Line Source Operation
  • On-Chip 450 V Active Off-Line Startup FET
  • Latching PWM for Double Pulse Suppression
  • Cycle-By-Cycle Current Limiting
  • Input Undervoltage Lockout with Hysteresis
  • Output Overvoltage Protection Comparator
  • Trimmed Internal Bandgap Reference
  • Internal Thermal Shutdown
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
Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :