feedback
Rate this webpage

Need
Support?


MC33272A: Operational Amplifiers, Single Supply, High Slew Rate, Low Input Offset Voltage, Dual

Overview
Specifications
Packages
Datasheet: Operational Amplifiers, Single Supply, High Slew Rate, Low Input Offset Voltage
Rev. 14 (319.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (14)
Product Overview
Product Description
The MC33272/74 series of monolithic op-amps are quality fabricated with innovative Bipolar design concepts. This dual and quad operational amplifier series incorporates Bipolar inputs along with a patented Zip-R-Trim element for input offset voltage reduction. The MC33272/74 series of op-amps exhibits low input offset voltage and high gain bandwidth product. Dual-doublet frequency compensation is used to increase the slew rate while maintaining low input noise characteristics. Its all NPN output stage exhibits no deadband crossover distortion, large output voltage swing, and an excellent phase and gain margin. It also provides a low open loop high frequency output impedance with symmetrical source and sink AC frequency performance.
Features
 
  • Input Offset Voltage Trimmed to 100 µV (Typ)
  • Low Input Bias Current: 300 nA
  • Low Input Offset Current: 3.0 nA
  • High Input Resistance: 16 MΩ
  • Low Noise: 18 nV/ (sq. root Hz) @ 1.0 kHz
  • High Gain Bandwidth Product: 24 MHz @ 100 kHz
  • High Slew Rate: 10 V/µs
  • Power Bandwidth: 160 kHz
  • Excellent Frequency Stability
  • Unity Gain Stable: w/Capacitance Loads to 500 pF
  • Large Output Voltage Swing: +14.1 V/ -14.6 V
  • Low Total Harmonic Distortion: 0.003%
  • Power Supply Drain Current: 2.15 mA per Amplifier
  • Single or Split Supply Operation: +3.0 V to +36 V or +/-1.5 V to +/-18 V
  • ESD Diodes Provide Added Protection to the Inputs
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (2)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MC33272ADG Active
Pb-free
Halide free
Operational Amplifiers, Single Supply, High Slew Rate, Low Input Offset Voltage, Dual SOIC-8 751-07 1 Tube 98 $0.75
MC33272ADR2G Active
Pb-free
Halide free
Operational Amplifiers, Single Supply, High Slew Rate, Low Input Offset Voltage, Dual SOIC-8 751-07 1 Tape and Reel 2500 $0.75
MC33272APG Last Shipments 
Pb-free
Halide free
Operational Amplifiers, Single Supply, High Slew Rate, Low Input Offset Voltage, Dual PDIP-8 626-05 NA Tube 50  
NCV33272ADR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Operational Amplifiers, Single Supply, High Slew Rate, Low Input Offset Voltage, Dual SOIC-8 751-07 1 Tape and Reel 2500 $0.7333
MC33272AD Last Shipments 
Operational Amplifiers, Single Supply, High Slew Rate, Low Input Offset Voltage, Dual SOIC-8 751-07 1 Tube 98  
MC33272ADR2 Last Shipments 
Operational Amplifiers, Single Supply, High Slew Rate, Low Input Offset Voltage, Dual SOIC-8 751-07 1 Tape and Reel 2500  
MC33272AP Last Shipments
Operational Amplifiers, Single Supply, High Slew Rate, Low Input Offset Voltage, Dual PDIP-8 626-05 NA Tube 50  
NCV33272ADR2 Last Shipments
AEC Qualified
PPAP Capable
Operational Amplifiers, Single Supply, High Slew Rate, Low Input Offset Voltage, Dual SOIC-8 751-07 1 Tape and Reel 2500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Arrow   (Fri Jul 10 17:11:28 MST 2015) : 225
Avnet   (2015-07-09) : <100
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : <1K
ON Semiconductor   (2015-07-08) : 2,744
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : 4 to 8
Arrow   (Fri Jul 10 17:11:28 MST 2015) : 7970
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >10K
Market Leadtime (weeks) : Contact Factory
Arrow   (Fri Jul 10 17:11:28 MST 2015) : 13650
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Operational Amplifiers, Single Supply, High Slew Rate, Low Input Offset Voltage
Rev. 14 (319.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (14)
Product Overview

Product Compliance Status Description Rail to Rail Channels VCC Min (V) VCC Max (V) IO Min (mA) IO Typ (mA) ID Typ (mA) GBW Typ (MHz) SR Typ (V/uS) VIO Max (mV) Package Type
 Pb-free 
 Halide free 
 Active     Operational Amplifiers, Single Supply, High Slew Rate, Low Input Offset Voltage, Dual   No   2   3   36   25   37   4.3   24   10   1   SOIC-8 
 Pb-free 
 Halide free 
 Active     Operational Amplifiers, Single Supply, High Slew Rate, Low Input Offset Voltage, Dual   No   2   3   36   25   37   4.3   24   10   1   SOIC-8 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Operational Amplifiers, Single Supply, High Slew Rate, Low Input Offset Voltage, Dual   No   2   3   36   25   37   4.3   24   10   2.5   SOIC-8 
Previously Viewed Products
Clear List