Operational Amplifier, Rail to Rail I/O, High Output Drive

Favorite

Overview

The MC33201/2/4 family of op-amps provides rail-to-rail operation on both the input and output. The inputs can be driven as high as 200mV beyond the supply rails without phase reversal on the outputs, and the output can swing within 50 mV of each rail. This rail-to-rail operation enables the user to make full use of the supply voltage range available. It is designed to work at very low supply voltages ( +/- 0.9 V) yet can operate with a supply of up to +12V and ground. Output current boosting techniques provide a high output current capability while keeping the drain current of the amplifier to a minimum. Also, the combination of low noise and distortion with a high slew rate and drive capability make this an ideal amplifier for audio applications.

  • Low Voltage, Single Supply Operation (+1.8 V and Ground to +12 V and Ground)
  • Input Voltage Range Includes both Supply Rails
  • Output Voltage Swings within 50 mV of both Rails
  • No Phase Reversal on the Output for Over-driven Input Signals
  • High Output Current (ISC = 80 mA, Typ)
  • Low Supply Current (ID = 0.9 mA, Typ)
  • 600 W Output Drive Capability
  • Extended Operating Temperature Ranges (-40° to +105°C and -55° to +125°C)
  • Typical Gain Bandwidth Product = 2.2 MHz

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

10

Share

Product Groups:

Orderable Parts:

10

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

MC33201D

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

TUBE

98

N

Input/Output

1

1.8

12

0.9

6

2.2

1

80

2

20

80000

90

Bipolar

-40 to 85

Price N/A

More Details

MC33201DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

Input/Output

1

1.8

12

0.9

6

2.2

1

80

2

20

80000

90

Bipolar

-40 to 85

Price N/A

More Details

MC33201DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

Input/Output

1

1.8

12

0.9

6

2.2

1

80

2

20

80000

90

Bipolar

-40 to 85

Price N/A

More Details

MC33201DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Input/Output

1

1.8

12

0.9

6

2.2

1

80

2

20

80000

90

Bipolar

-40 to 85

$0.3683

More Details

MC33201P

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

Input/Output

1

1.8

12

0.9

6

2.2

1

80

2

20

80000

90

Bipolar

-40 to 85

Price N/A

More Details

MC33201PG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

Input/Output

1

1.8

12

0.9

6

2.2

1

80

2

20

80000

90

Bipolar

-40 to 85

Price N/A

More Details

MC33201VD

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

TUBE

98

N

Input/Output

1

1.8

12

0.9

6

2.2

1

80

2

20

80000

90

Bipolar

-40 to 85

Price N/A

More Details

MC33201VDG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

Input/Output

1

1.8

12

0.9

6

2.2

1

80

2

20

80000

90

Bipolar

-40 to 85

Price N/A

More Details

MC33201VDR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

Input/Output

1

1.8

12

0.9

6

2.2

1

80

2

20

80000

90

Bipolar

-40 to 85

Price N/A

More Details

MC33201VDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Input/Output

1

1.8

12

0.9

6

2.2

1

80

2

20

80000

90

Bipolar

-40 to 85

$0.4385

More Details

Show More

1-25 of 25

Products per page

Jump to :