feedback
Rate this webpage

Need
Support?


MC33179: Operational Amplifier, Low Power, Low Noise, Quad

Overview
Specifications
Packages
Datasheet: Low Power, Low Noise Operational Amplifiers
Rev. 7 (278.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview
Product Description
The MC33178/9 series is a family of high quality monolithic op-amps employing Bipolar technology with innovative high performance concepts for quality audio and data signal processing applications. This device family incorporates the use of high frequency PNP input transistors to produce amplifiers exhibiting low input offset voltage, noise and distortion. In addition, the amplifier provides high output current drive capability while consuming only 420µA of drain current per amplifier. The NPN output stage used, exhibits no deadband crossover distortion, large output voltage swing, excellent phase and gain margins, low open-loop high frequency output impedance, symmetrical source and sink AC frequency performance.

The MC33178/9 family offers both dual and quad amplifier versions, tested over the vehicular temperature range, and are available in DIP and SOIC packages.
Features
 
  • 600 W Output Drive Capability
  • Large Output Voltage Swing
  • Low Offset Voltage: 0.15 mV (Mean)
  • Low T.C. of Input Offset Voltage: 2.0 ?V/°C
  • Low Total Harmonic Distortion: 0.0024% (@ 1.0 kHz w/600 W Load)
  • High Gain Bandwidth: 5.0 MHz
  • High Slew Rate: 2.0 V/µs
  • Dual Supply Operation: +/-2.0 V to +/-18 V
  • ESD Clamps on the Inputs Increase Ruggedness without Affecting Device Performance
Applications
  • Provides quality audio and data signal processing for applications.
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (3)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MC33179DG Active
Pb-free
Halide free
Operational Amplifier, Low Power, Low Noise, Quad SOIC-14 751A-03 1 Tube 55 $0.5167
MC33179DR2G Active
Pb-free
Halide free
Operational Amplifier, Low Power, Low Noise, Quad SOIC-14 751A-03 1 Tape and Reel 2500 $0.5167
MC33179DTBR2G Active
Pb-free
Halide free
Operational Amplifier, Low Power, Low Noise, Quad TSSOP-14 948G-01 1 Tape and Reel 2500 $0.6267
MC33179PG Last Shipments 
Pb-free
Halide free
Operational Amplifier, Low Power, Low Noise, Quad PDIP-14 646-06 NA Tube 25  
MC33179D Last Shipments 
Operational Amplifier, Low Power, Low Noise, Quad SOIC-14 751A-03 1 Tube 55  
MC33179DR2 Last Shipments 
Operational Amplifier, Low Power, Low Noise, Quad SOIC-14 751A-03 1 Tape and Reel 2500  
MC33179P Last Shipments 
Operational Amplifier, Low Power, Low Noise, Quad PDIP-14 646-06 NA Tube 25  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Arrow   (Fri Jul 10 18:23:14 MST 2015) : 667
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : <1K
ON Semiconductor   (2015-07-08) : 12,320
Market Leadtime (weeks) : 4 to 8
Arrow   (Fri Jul 10 18:23:14 MST 2015) : 2252
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 17 to 20
Arrow   (Fri Jul 10 18:23:14 MST 2015) : 248
Avnet   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Arrow   (Fri Jul 10 18:23:14 MST 2015) : 619
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Low Power, Low Noise Operational Amplifiers
Rev. 7 (278.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview

Product Compliance Status Description Rail to Rail Channels VCC Min (V) VCC Max (V) IO Min (mA) IO Typ (mA) ID Typ (mA) GBW Typ (MHz) SR Typ (V/uS) VIO Max (mV) Package Type
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Low Power, Low Noise, Quad   No   4   4   36   50   80   1.7   5   2   3   SOIC-14 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Low Power, Low Noise, Quad   No   4   4   36   50   80   1.7   5   2   3   SOIC-14 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Low Power, Low Noise, Quad   No   4   4   36   50   80   1.7   5   2   3   TSSOP-14 
Previously Viewed Products
Clear List