Operational Amplifier, Low Power, Low Noise, Dual

Active

Overview

The MC33178/9 series is a family of high quality monolithic op-amps employing Bipolar technology with innovative high performance concepts for quality audio and data signal processing applications. This device family incorporates the use of high frequency PNP input transistors to produce amplifiers exhibiting low input offset voltage, noise and distortion. In addition, the amplifier provides high output current drive capability while consuming only 420µA of drain current per amplifier. The NPN output stage used, exhibits no deadband crossover distortion, large output voltage swing, excellent phase and gain margins, low open-loop high frequency output impedance, symmetrical source and sink AC frequency performance.

The MC33178/9 family offers both dual and quad amplifier versions, tested over the vehicular temperature range, and are available in DIP and SOIC packages.

  • Provides quality audio and data signal processing for applications.

  • 600 W Output Drive Capability
  • Large Output Voltage Swing
  • Low Offset Voltage: 0.15 mV (Mean)
  • Low T.C. of Input Offset Voltage: 2.0 ?V/°C
  • Low Total Harmonic Distortion: 0.0024% (@ 1.0 kHz w/600 W Load)
  • High Gain Bandwidth: 5.0 MHz
  • High Slew Rate: 2.0 V/µs
  • Dual Supply Operation: +/-2.0 V to +/-18 V
  • ESD Clamps on the Inputs Increase Ruggedness without Affecting Device Performance

Tools and Resources

Product services, tools and other useful resources related to MC33178
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
Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

MC33178DMR2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

N

No

2

4

36

0.9

3

5

2

80

2

7.5

100000

110

Bipolar

-40 to 85

$0.2027

More Details

MC33178DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

No

2

4

36

0.9

3

5

2

80

2

7.5

100000

110

Bipolar

-40 to 85

$0.1853

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.