Operational Amplifier, Single Supply 3.0 V to 44 V, Low Power, Quad

Favorite

Overview

Quality bipolar fabrication with innovative design concepts are employed for the MC33171/72/74 series of monolithic op-amps. These devices operate at 180 A per amplifier and offer 1.8 MHz of gain bandwidth product and 2.1 V/s slew rate without the use of JFET device technology. Although this series can be operated from split supplies, it is particularly suited for single supply operation, since the common mode input voltage includes ground potential (VEE). With a Darlington input stage, these devices exhibit high input resistance, low input offset voltage and high gain. The all NPN output stage, characterized by no deadband crossover distortion and large output voltage swing, provides high capacitance drive capability, excellent phase and gain margins, low open loop high frequency output impedance and symmetrical source/sink AC frequency response.
The MC33171/72/74 are specified over the industrial / automotive temperature ranges. The complete series of single, dual and quad op-amps are available in plastic as well as the surface mount packages.

  • Low Supply Current: 180 µA (Per Amplifier)
  • Wide Supply Operating Range: 3.0 V to 44 V or +/-1.5 V to +/- 22 V
  • Wide Input Common Mode Range, Including Ground (VEE)
  • Wide Bandwidth: 1.8 MHz
  • High Slew Rate: 2.1 V/µs
  • Low Input Offset Voltage: 2.0 mV
  • Large Output Voltage Swing: -14.2 V to +14.2 V (with +/-15 V Supplies)
  • Large Capacitance Drive Capability: 0 pF to 500 pF
  • Low Total Harmonic Distortion: 0.03%
  • Excellent Phase Margin: 60 C°
  • Excellent Gain Margin: 15 dB
  • Output Short Circuit Protection
  • ESD Diodes Provide Input Protection for Dual and Quad

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

16

Share

Product Groups:

Orderable Parts:

16

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

MC33174D

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

235

TUBE

55

N

No

4

3

44

0.88

4.5

1.8

2.1

5

10

32

20000

90

Bipolar

-40 to 85

Price N/A

More Details

MC33174DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

No

4

3

44

0.88

4.5

1.8

2.1

5

10

32

20000

90

Bipolar

-40 to 85

Price N/A

More Details

MC33174DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

235

REEL

2500

N

No

4

3

44

0.88

4.5

1.8

2.1

5

10

32

20000

90

Bipolar

-40 to 85

Price N/A

More Details

MC33174DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

No

4

3

44

0.88

4.5

1.8

2.1

5

10

32

20000

90

Bipolar

-40 to 85

$0.3085

More Details

MC33174DTB

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

96

N

No

4

3

44

0.88

4.5

1.8

2.1

5

10

32

20000

90

Bipolar

-40 to 85

Price N/A

More Details

MC33174DTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

96

N

No

4

3

44

0.88

4.5

1.8

2.1

5

10

32

20000

90

Bipolar

-40 to 85

Price N/A

More Details

MC33174DTBR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

No

4

3

44

0.88

4.5

1.8

2.1

5

10

32

20000

90

Bipolar

-40 to 85

Price N/A

More Details

MC33174DTBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

No

4

3

44

0.88

4.5

1.8

2.1

5

10

32

20000

90

Bipolar

-40 to 85

$0.464

More Details

MC33174P

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-14

NA

0

TUBE

25

N

No

4

3

44

0.88

4.5

1.8

2.1

5

10

32

20000

90

Bipolar

-40 to 85

Price N/A

More Details

MC33174PG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-14

NA

0

TUBE

25

N

No

4

3

44

0.88

4.5

1.8

2.1

5

10

32

20000

90

Bipolar

-40 to 85

Price N/A

More Details

MC33174VDG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

No

4

3

44

0.88

4.5

1.8

2.1

5

10

32

20000

90

Bipolar

-40 to 85

Price N/A

More Details

MC33174VDR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

235

REEL

2500

N

No

4

3

44

0.88

4.5

1.8

2.1

5

10

32

20000

90

Bipolar

-40 to 85

Price N/A

More Details

MC33174VDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

No

4

3

44

0.88

4.5

1.8

2.1

5

10

32

20000

90

Bipolar

-40 to 85

$0.464

More Details

MC33174VP

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-14

NA

0

TUBE

500

N

No

4

3

44

0.88

4.5

1.8

2.1

5

10

32

20000

90

Bipolar

-40 to 85

Price N/A

More Details

MC33174VPG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-14

NA

0

TUBE

25

N

No

4

3

44

0.88

4.5

1.8

2.1

5

10

32

20000

90

Bipolar

-40 to 85

Price N/A

More Details

NCV33174DTBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

No

4

3

44

0.88

4.5

1.8

2.1

5

10

32

20000

90

Bipolar

-40 to 125

$0.46

More Details

Show More

1-25 of 25

Products per page

Jump to :