Voltage Supervisor, Micropower Undervoltage Sensing Circuit

Active

Overview

The MC34164 series are undervoltage sensing circuits specifically designed for use as reset controllers in portable microprocessor based systems where extended battery life is required. These devices offer the designer an economical solution for low voltage detection with a single external resistor. The MC34164 series features a bandgap reference, a comparator with precise thresholds and built-in hysteresis to prevent erratic reset operation, an open collector reset output capable of sinking in excess of 6.0 mA, and guaranteed operation down to 1.0 V input with extremely low standby current. These devices are packaged in 3-pin TO-226AA, 8-pin SO-8 and Micro-8 surface mount packages. The NCV device is packaged in SO-8.

Applications include direct monitoring of the 3.0 or 5.0 V MPU/logic power supply used in appliance, automotive, consumer, and industrial equipment.

  • Temperature Compensated Reference
  • Monitors 3.0 V (MC34164-3) or 5.0 V (MC34164-5) Power Supplies
  • Precise Comparator Thresholds Guaranteed Over Temperature
  • Comparator Hysteresis Prevents Erratic Reset
  • Reset Output Capable of Sinking in Excess of 6.0 mA
  • Internal Clamp Diode for Discharging Delay Capacitor
  • Guaranteed Reset Operation With 1.0 V Input
  • Extremely Low Standby Current: As Low as 9.0 µA
  • Economical TO-226AA, SO-8 and Micro-8 Surface Mount Packages

Tools and Resources

Product services, tools and other useful resources related to MC33164

Buy/Parametrics Table

Search

Close Search

Products:

7

Share

Product Groups:

Orderable Parts:

7

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Voltages Monitored

VCC Max (V)

V(TO) Typ (V)

IQ Typ (µA)

Reset Active State

Reset Timer

Manual Reset

Watchdog Timer

Reference Price

MC33164D-3G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

No

1

10

2.71

24

Low

No

No

No

$0.2131

More Details

MC33164D-3R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

1

10

2.71

24

Low

No

No

No

$0.2917

More Details

MC33164D-5G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

No

1

10

4.33

32

Low

No

No

No

$0.2174

More Details

MC33164D-5R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

1

10

4.33

32

Low

No

No

No

$0.3088

More Details

MC33164DM-3R2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

No

1

10

2.71

24

Low

No

No

No

$0.3368

More Details

MC33164DM-5R2G

Loading...

Active

CAD Model

Pb

A

H

P

Micro8

1

260

REEL

4000

No

1

10

4.33

32

Low

No

No

No

$0.3679

More Details

MC33164P-5G

Loading...

Active

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBG

2000

No

1

10

4.33

32

Low

No

No

No

$0.2933

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.