Single IGBT Driver

Favorite

Overview

The MC33153 is specifically designed as an IGBT driver for high power applications that include ac induction motor control, brushless dc motor control and uninterruptable power supplies. Although designed for driving discrete and module IGBTs, this device offers a cost effective solution for driving power MOSFETs and Bipolar Transistors. Device protection features include the choice of desaturation or overcurrent sensing and undervoltage detection. These devices are available in dual-in-line and surface mount packages and include the following features:

  • High Current Output Stage: 1.0 A Source/2.0 A Sink
  • Protection Circuits for Both Conventional and Sense IGBTs
  • Programmable Fault Blanking Time
  • Protection against Overcurrent and Short Circuit
  • Undervoltage Lockout Optimized for IGBT's
  • Negative Gate Drive Capability
  • Cost Effectively Drives Power MOSFETs and Bipolar Transistors
  • Pb-Free Packages are Available
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

MC33153DG

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

IGBT

1

Single

Non-Isolated

20

20

17

17

1

2

80

120

-

$1.0488

More Details

MC33153DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

IGBT

1

Single

Non-Isolated

20

20

17

17

1

2

80

120

-

$0.897

More Details

MC33153PG

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

Y

IGBT

1

Single

Non-Isolated

20

20

17

17

1

2

80

120

-

$0.5297

More Details

Show More

1-25 of 25

Products per page

Jump to :