MOSFET Driver, High Speed, Dual

Favorite

Overview

The MC34152/MC33152 are dual noninverting high speed drivers specifically designed for applications that require low current digital signals to drive large capacitive loads with high slew rates. These devices feature low input current making them CMOS/LSTTL logic compatible, input hysteresis for fast output switching that is independent of input transition time, and two high current totem pole outputs ideally suited for driving power MOSFETs. Also included is an undervoltage lockout with hysteresis to prevent system erratic operation at low supply voltages.

Typical applications include switching power supplies, dc-to-dc converters, capacitor charge pump voltage doublers/inverters, and motor controllers.

This device is available in dual-in-line and surface mount packages.

  • Two Independent Channels with 1.5 A Totem Pole Outputs
  • Output Rise and Fall Times of 15 ns with 1000 pF Load
  • CMOS/LSTTL Compatible Inputs with Hysteresis
  • Undervoltage Lockout with Hysteresis
  • Low Standby Current
  • Efficient High Frequency Operation
  • Enhanced System Performance with Common Switching Regulator Control ICs
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

7

Share

Product Groups:

Orderable Parts:

7

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

MC33152DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

MOSFET

2

Dual

Non-Isolated

18

18

14

15

1.5

1.5

55

40

-

$0.6559

More Details

MC33152DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

MOSFET

2

Dual

Non-Isolated

18

18

14

15

1.5

1.5

55

40

-

$0.5651

More Details

MC33152PG

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

MOSFET

2

Dual

Non-Isolated

18

18

14

15

1.5

1.5

55

40

-

$0.7146

More Details

MC33152VDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

MOSFET

2

Dual

Non-Isolated

18

18

14

15

1.5

1.5

55

40

-

$0.6924

More Details

MC34152DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

MOSFET

2

Dual

Non-Isolated

18

18

14

15

1.5

1.5

55

40

-

$0.5557

More Details

MC34152DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

MOSFET

2

Dual

Non-Isolated

18

18

14

15

1.5

1.5

55

40

-

$0.7364

More Details

MC34152PG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

MOSFET

2

Dual

Non-Isolated

18

18

14

15

1.5

1.5

55

40

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :