feedback
Rate this webpage

Need
Support?


MC33078: Operational Amplifier, Low Noise, Dual

Overview
Specifications
Packages
Datasheet: Operational Amplifiers, Low Noise, Dual and Quad
Rev. 9 (415.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (14)
Product Overview
Product Description
The MC33078/9 series is a family of high quality monolithic op-amps employing Bipolar technology with innovative high performance concepts for quality audio and data signal processing applications. This family incorporates the use of high frequency PNP input transistors to produce amplifiers exhibiting low input voltage noise with high gain bandwidth product and slew rate. The all NPN output stage exhibits no deadband crossover distortion, large output voltage swing, excellent phase and gain margins, low open loop high frequency output impedance and symmetrical source and sink AC frequency performance.

The MC33078/9 family offers both dual and is available in the plastic DIP and SOIC packages (P and D suffixes).
Features
 
  • Dual Supply Operation: +/-5.0 V to +/-18 V
  • Low Voltage Noise: 4.5 nV/ Hz
  • Low Input Offset Voltage: 0.15 mV
  • Low T.C. of Input Offset Voltage: 2.0 µV/ C
  • Low Total Harmonic Distortion: 0.002%
  • High Gain Bandwidth Product: 16 MHz
  • High Slew Rate: 7.0 V/µs
  • High Open Loop AC Gain: 800 @ 20 kHz
  • Excellent Frequency Stability
  • Large Output Voltage Swing: +14.1 V/ -14.6 V
  • ESD Diodes Provided on the Inputs
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (2)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MC33078DG Active
Pb-free
Halide free
Operational Amplifier, Low Noise, Dual SOIC-8 751-07 1 Tube 98 $0.3
MC33078DR2G Active
Pb-free
Halide free
Operational Amplifier, Low Noise, Dual SOIC-8 751-07 1 Tape and Reel 2500 $0.3
MC33078PG Active
Pb-free
Halide free
Operational Amplifier, Low Noise, Dual PDIP-8 626-05 NA Tube 50 $0.4933
NCV33078DR2G Active
Pb-free
Halide free
Operational Amplifier, Low Noise, Dual SOIC-8 751-07 1 Tape and Reel 2500 $0.4
MC33078D Last Shipments 
Operational Amplifier, Low Noise, Dual SOIC-8 751-07 1 Tube 98  
MC33078DR2 Last Shipments 
Operational Amplifier, Low Noise, Dual SOIC-8 751-07 1 Tape and Reel 2500  
MC33078P Last Shipments 
Operational Amplifier, Low Noise, Dual PDIP-8 626-05 NA Tube 50  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : <1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 19,012
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : >50K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 1,507,500
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : <1K
ON Semiconductor   (2015-07-08) : 115,550
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2015-07-08) : 2,500
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Operational Amplifiers, Low Noise, Dual and Quad
Rev. 9 (415.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (14)
Product Overview

Product Compliance Status Description Rail to Rail Channels VCC Min (V) VCC Max (V) IO Min (mA) IO Typ (mA) ID Typ (mA) GBW Typ (MHz) SR Typ (V/uS) VIO Max (mV) Package Type
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Low Noise, Dual   No   2   5   18   15   29   4   16   7   2   SOIC-8 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Low Noise, Dual   No   2   5   18   15   29   4   16   7   2   SOIC-8 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Low Noise, Dual   No   2   5   18   15   29   4   16   7   2   PDIP-8 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Low Noise, Dual   No   2   5   18   15   29   4   16   7   2   SOIC-8 
Previously Viewed Products
Clear List