Operational Amplifier, Low Noise, Dual

Favorite

Overview

The MC33078/9 series is a family of high quality monolithic op-amps employing Bipolar technology with innovative high performance concepts for quality audio and data signal processing applications. This family incorporates the use of high frequency PNP input transistors to produce amplifiers exhibiting low input voltage noise with high gain bandwidth product and slew rate. The all NPN output stage exhibits no deadband crossover distortion, large output voltage swing, excellent phase and gain margins, low open loop high frequency output impedance and symmetrical source and sink AC frequency performance.

The MC33078/9 family offers both dual and is available in the plastic DIP and SOIC packages (P and D suffixes).

  • Dual Supply Operation: +/-5.0 V to +/-18 V
  • Low Voltage Noise: 4.5 nV/ Hz
  • Low Input Offset Voltage: 0.15 mV
  • Low T.C. of Input Offset Voltage: 2.0 µV/ C
  • Low Total Harmonic Distortion: 0.002%
  • High Gain Bandwidth Product: 16 MHz
  • High Slew Rate: 7.0 V/µs
  • High Open Loop AC Gain: 800 @ 20 kHz
  • Excellent Frequency Stability
  • Large Output Voltage Swing: +14.1 V/ -14.6 V
  • ESD Diodes Provided on the Inputs

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

7

Share

Product Groups:

Orderable Parts:

7

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

MC33078D

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

TUBE

98

N

No

2

5

18

4

2

16

7

29

2

4.5

300000

100

Bipolar

-40 to 85

Price N/A

More Details

MC33078DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

No

2

5

18

4

2

16

7

29

2

4.5

300000

100

Bipolar

-40 to 85

Price N/A

More Details

MC33078DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

No

2

5

18

4

2

16

7

29

2

4.5

300000

100

Bipolar

-40 to 85

Price N/A

More Details

MC33078DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

No

2

5

18

4

2

16

7

29

2

4.5

300000

100

Bipolar

-40 to 85

$0.14

More Details

MC33078P

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

No

2

5

18

4

2

16

7

29

2

4.5

300000

100

Bipolar

-40 to 85

Price N/A

More Details

MC33078PG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

No

2

5

18

4

2

16

7

29

2

4.5

300000

100

Bipolar

-40 to 85

Price N/A

More Details

NCV33078DR2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

No

2

5

18

4

2

16

7

29

2

4.5

300000

100

Bipolar

-40 to 85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :