feedback
Rate this webpage

Need
Support?


MC33077: Operational Amplifier, Low Noise, Dual

Overview
Specifications
Packages
Datasheet: Operational Amplifier, Low Noise, Dual
Rev. 5 (175.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (14)
Product Overview
Product Description
The MC33077 is a precision high quality, high frequency, low noise monolithic dual op-amp employing innovative bipolar design techniques. Precision matching coupled with a unique analog resistor trim technique is used to obtain low input offset voltages. Dual-doublet frequency compensation techniques are used to enhance the gain bandwidth product of the amplifier. In addition, the MC33077 offers low input noise voltage, low temperature coefficient of input offset voltage, high slew rate, high AC and DC open loop voltage gain and low supply current drain. The all NPN transistor output stage exhibits no deadband cross-over distortion, large output voltage swing, excellent phase and gain margins, low open loop output impedance and symmetrical source and sink AC frequency performance.

The MC33077 is available in plastic DIP and SO-8 packages (P and D suffixes).
Features
 
  • Low Voltage Noise: 4.4 nV/ Hz @ 1.0 kHz
  • Low Input Offset Voltage: 0.2 mV
  • Low TC of Input Offset Voltage: 2.0 ?V/° C
  • High Gain Bandwidth Product: 37 MHz @ 100 kHz
  • High AC Voltage Gain: 370 @ 100 kHz; 1850 @ 20 kHz
  • Unity Gain Stable: with Capacitance Loads to 500 pF
  • High Slew Rate: 11 V/µs
  • Low Total Harmonic Distortion: 0.007%
  • Large Output Voltage Swing: +14 V to -14.7 V
  • High DC Open Loop Voltage Gain: 400 k (112 dB)
  • High Common Mode Rejection: 107 dB
  • Low Power Supply Drain Current: 3.5 mA
  • Dual Supply Operation: +/-2.5 V to +/-18 V
Applications   End Products
  • Signal Conditioning
 
  • Smart Electric Meters
  • Audio Amplifiers
  • Patient Monitors
  • Personal Health and Wellness Monitors
Technical Documentation & Design Resources
Application Notes (1) Data Sheets (1)
Simulation Models (1) Package Drawings (2)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MC33077DG Active
Pb-free
Halide free
Operational Amplifier, Low Noise, Dual SOIC-8 751-07 1 Tube 98 $0.6667
MC33077DR2G Active
Pb-free
Halide free
Operational Amplifier, Low Noise, Dual SOIC-8 751-07 1 Tape and Reel 2500 $0.6667
MC33077PG Last Shipments 
Pb-free
Halide free
Operational Amplifier, Low Noise, Dual PDIP-8 626-05 NA Tube 50  
MC33077D Last Shipments 
Operational Amplifier, Low Noise, Dual SOIC-8 751-07 1 Tube 98  
MC33077DR2 Last Shipments 
Operational Amplifier, Low Noise, Dual SOIC-8 751-07 1 Tape and Reel 2500  
MC33077P Last Shipments
Operational Amplifier, Low Noise, Dual PDIP-8 626-05 NA Tube 50  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : <100
Digikey   (2015-07-09) : <1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Operational Amplifier, Low Noise, Dual
Rev. 5 (175.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (14)
Product Overview

Product Compliance Status Description Rail to Rail Channels VCC Min (V) VCC Max (V) IO Min (mA) IO Typ (mA) ID Typ (mA) GBW Typ (MHz) SR Typ (V/uS) VIO Max (mV) Package Type
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Low Noise, Dual   No   2   2.5   18   10   26   3.5   37   11   1   SOIC-8 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Low Noise, Dual   No   2   2.5   18   10   26   3.5   37   11   1   SOIC-8 
Previously Viewed Products
Clear List