Operational Amplifier, Low Noise, Dual

Favorite

Overview

The MC33077 is a precision high quality, high frequency, low noise monolithic dual op-amp employing innovative bipolar design techniques. Precision matching coupled with a unique analog resistor trim technique is used to obtain low input offset voltages. Dual-doublet frequency compensation techniques are used to enhance the gain bandwidth product of the amplifier. In addition, the MC33077 offers low input noise voltage, low temperature coefficient of input offset voltage, high slew rate, high AC and DC open loop voltage gain and low supply current drain. The all NPN transistor output stage exhibits no deadband cross-over distortion, large output voltage swing, excellent phase and gain margins, low open loop output impedance and symmetrical source and sink AC frequency performance.

The MC33077 is available in plastic DIP and SO-8 packages (P and D suffixes).

  • Signal Conditioning
  • Smart Electric Meters
  • Audio Amplifiers
  • Patient Monitors
  • Personal Health and Wellness Monitors
  • Low Voltage Noise: 4.4 nV/ Hz @ 1.0 kHz
  • Low Input Offset Voltage: 0.2 mV
  • Low TC of Input Offset Voltage: 2.0 ?V/° C
  • High Gain Bandwidth Product: 37 MHz @ 100 kHz
  • High AC Voltage Gain: 370 @ 100 kHz; 1850 @ 20 kHz
  • Unity Gain Stable: with Capacitance Loads to 500 pF
  • High Slew Rate: 11 V/µs
  • Low Total Harmonic Distortion: 0.007%
  • Large Output Voltage Swing: +14 V to -14.7 V
  • High DC Open Loop Voltage Gain: 400 k (112 dB)
  • High Common Mode Rejection: 107 dB
  • Low Power Supply Drain Current: 3.5 mA
  • Dual Supply Operation: +/-2.5 V to +/-18 V

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

MC33077D

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

TUBE

98

N

No

2

2.5

18

3.5

1

37

11

26

2

4.4

280000

107

Bipolar

-40 to 85

Price N/A

More Details

MC33077DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

No

2

2.5

18

3.5

1

37

11

26

2

4.4

280000

107

Bipolar

-40 to 85

Price N/A

More Details

MC33077DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

No

2

2.5

18

3.5

1

37

11

26

2

4.4

280000

107

Bipolar

-40 to 85

Price N/A

More Details

MC33077DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

No

2

2.5

18

3.5

1

37

11

26

2

4.4

280000

107

Bipolar

-40 to 85

$0.552

More Details

MC33077P

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

No

2

2.5

18

3.5

1

37

11

26

2

4.4

280000

107

Bipolar

-40 to 85

Price N/A

More Details

MC33077PG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

No

2

2.5

18

3.5

1

37

11

26

2

4.4

280000

107

Bipolar

-40 to 85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :