feedback
Rate this webpage

Need
Support?


MC33074: Operational Amplifier, Single Supply 3.0 V to 44 V, Quad

Overview
Specifications
Packages
Datasheet: Operational Amplifiers, Single Supply 3.0 V to 44 V
Rev. 22 (246kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (17)
Product Overview
Product Description
Quality bipolar fabrication with innovative design concepts are employed for the MC33071/72/74, MC34071/72/74, NCV33072/74A series of monolithic op-amps. These op-amps offer 4.5 MHz of gain bandwidth product, 13 V/µs slew rate and fast settling time without the use of JFET device technology.

Although this series can be operated from split supplies, it is particularly suited for single supply operation, since the common mode input voltage range includes ground potential (VEE). With a Darlington input stage, this series exhibits high input resistance, low input offset voltage and high gain. The all NPN output stage, characterized by no deadband crossover distortion and large output voltage swing, provides high capacitance drive capability, excellent phase and gain margins, low open loop high frequency output impedance and symmetrical source/sink AC frequency response.

The MC33071/72/74, MC34071/72/74, NCV33072/74,A series of devices are available in standard or prime performance (A Suffix) grades and are specified over the commercial, industrial/vehicular or military temperature ranges. The complete series of single, dual and quad operational amplifiers are available in plastic DIP, SOIC and TSSOP surface mount packages.
Features
 
  • Wide Bandwidth: 4.5 MHz
  • High Slew Rate: 13 V/µs
  • Fast Settling Time: 1.1 µs to 0.1%
  • Wide Single Supply Operation: 3.0 V to 44 V
  • Wide Input Common Mode Voltage Range: Includes Ground (VEE)
  • Low Input Offset Voltage: 3.0 mV Maximum (A Suffix)
  • Large Output Voltage Swing: -14.7 V to +14 V (with +/-15 V Supplies)
  • Large Capacitance Drive Capability: 0 pF to 10,000 pF
  • Low Total Harmonic Distortion: 0.02%
  • Excellent Phase Margin: 60°
  • Excellent Gain Margin: 12 dB
  • Output Short Circuit Protection
Applications
  • Instrumentation and Control
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (3)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MC33074ADG Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Quad SOIC-14 751A-03 1 Tube 55 $0.52
MC33074ADR2G Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Quad SOIC-14 751A-03 1 Tape and Reel 2500 $0.52
MC33074ADTB Last Shipments 
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Quad TSSOP-14 948G-01 1 Tube 96  
MC33074ADTBG Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Quad TSSOP-14 948G-01 1 Tube 96 $0.5333
MC33074ADTBR2G Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Quad TSSOP-14 948G-01 1 Tape and Reel 2500 $0.5333
MC33074APG Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Quad PDIP-14 646-06 NA Tube 25 $0.52
MC33074DG Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Quad SOIC-14 751A-03 1 Tube 55 $0.5867
MC33074DR2G Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Quad SOIC-14 751A-03 1 Tape and Reel 2500 $0.5333
MC33074DTB Last Shipments 
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Quad TSSOP-14 948G-01 1 Tube 96  
MC33074DTBG Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Quad TSSOP-14 948G-01 1 Tube 96 $0.6
MC33074DTBR2 Last Shipments 
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Quad TSSOP-14 948G-01 1 Tape and Reel 2500  
MC33074DTBR2G Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Quad TSSOP-14 948G-01 1 Tape and Reel 2500 $0.6
MC33074PG Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Quad PDIP-14 646-06 NA Tube 25 $0.5867
NCV33074ADR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Quad SOIC-14 751A-03 1 Tape and Reel 2500 $0.5987
NCV33074ADTBR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Quad TSSOP-14 948G-01 1 Tape and Reel 2500 $0.768
NCV33074DR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Quad SOIC-14 751A-03 1 Tape and Reel 2500 $0.704
MC33074AP Obsolete 
Operational Amplifier, Single Supply 3.0 V to 44 V, Quad PDIP-14 646-06 NA Tube 500  
MC33074D Last Shipments 
Operational Amplifier, Single Supply 3.0 V to 44 V, Quad SOIC-14 751A-03 1 Tube 55  
MC33074P Last Shipments 
Operational Amplifier, Single Supply 3.0 V to 44 V, Quad PDIP-14 646-06 NA Tube 500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Arrow   (Fri Jul 10 17:07:37 MST 2015) : 13
Avnet   (2015-07-09) : <1K
Digikey   (2015-07-09) : <1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : <1K
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : 2 to 4
Arrow   (Fri Jul 10 17:07:37 MST 2015) : 5289
Avnet   (2015-07-09) : >10K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
Digikey   (2015-07-09) : <1K
Mouser   (2015-07-09) : <1K
ON Semiconductor   (2015-07-08) : 4,800
Market Leadtime (weeks) : 8 to 12
Arrow   (Fri Jul 10 17:07:37 MST 2015) : 3901
Avnet   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : <1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 17 to 20
Arrow   (Fri Jul 10 17:07:38 MST 2015) : 1003
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Arrow   (Fri Jul 10 17:07:38 MST 2015) : 1152
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 5,665
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : 2 to 4
Arrow   (Fri Jul 10 17:07:38 MST 2015) : 11291
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 135,000
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Arrow   (Fri Jul 10 17:07:38 MST 2015) : 82
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : <1K
Mouser   (2015-07-09) : <1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >100K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Arrow   (Fri Jul 10 17:07:38 MST 2015) : 375
Avnet   (2015-07-09) : <100
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : <1K
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 8 to 12
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Arrow   (Fri Jul 10 17:07:38 MST 2015) : 7500
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Operational Amplifiers, Single Supply 3.0 V to 44 V
Rev. 22 (246kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (17)
Product Overview

Product Compliance Status Description Rail to Rail Channels VCC Min (V) VCC Max (V) IO Min (mA) IO Typ (mA) ID Typ (mA) GBW Typ (MHz) SR Typ (V/uS) VIO Max (mV) Package Type
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Quad   No   4   3   44   10   30   7.6   4.5   10   3   SOIC-14 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Quad   No   4   3   44   10   30   7.6   4.5   10   3   SOIC-14 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Quad   No   4   3   44   10   30   7.6   4.5   10   3   TSSOP-14 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Quad   No   4   3   44   10   30   7.6   4.5   10   3   TSSOP-14 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Quad   No   4   3   44   10   30   7.6   4.5   10   3   PDIP-14 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Quad   No   4   3   44   10   30   7.6   4.5   10   3   SOIC-14 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Quad   No   4   3   44   10   30   7.6   4.5   10   3   SOIC-14 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Quad   No   4   3   44   10   30   7.6   4.5   10   3   TSSOP-14 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Quad   No   4   3   44   10   30   7.6   4.5   10   3   TSSOP-14 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Quad   No   4   3   44   10   30   7.6   4.5   10   3   PDIP-14 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Quad                       SOIC-14 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Quad   No   4   3   44   10   30   7.6   4.5   10   3   TSSOP-14 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Quad   No   4   3   44   10   30   7.6   4.5   10   3   SOIC-14 
Previously Viewed Products
Clear List