Operational Amplifier, Single Supply 3.0 V to 44 V, Quad

Favorite

Overview

Quality bipolar fabrication with innovative design concepts are employed for the MC33071/72/74, MC34071/72/74, NCV33072/74A series of monolithic op-amps. These op-amps offer 4.5 MHz of gain bandwidth product, 13 V/µs slew rate and fast settling time without the use of JFET device technology.

Although this series can be operated from split supplies, it is particularly suited for single supply operation, since the common mode input voltage range includes ground potential (VEE). With a Darlington input stage, this series exhibits high input resistance, low input offset voltage and high gain. The all NPN output stage, characterized by no deadband crossover distortion and large output voltage swing, provides high capacitance drive capability, excellent phase and gain margins, low open loop high frequency output impedance and symmetrical source/sink AC frequency response.

The MC33071/72/74, MC34071/72/74, NCV33072/74,A series of devices are available in standard or prime performance (A Suffix) grades and are specified over the commercial, industrial/vehicular or military temperature ranges. The complete series of single, dual and quad operational amplifiers are available in plastic DIP, SOIC and TSSOP surface mount packages.

  • Instrumentation and Control
  • Wide Bandwidth: 4.5 MHz
  • High Slew Rate: 13 V/µs
  • Fast Settling Time: 1.1 µs to 0.1%
  • Wide Single Supply Operation: 3.0 V to 44 V
  • Wide Input Common Mode Voltage Range: Includes Ground (VEE)
  • Low Input Offset Voltage: 3.0 mV Maximum (A Suffix)
  • Large Output Voltage Swing: -14.7 V to +14 V (with +/-15 V Supplies)
  • Large Capacitance Drive Capability: 0 pF to 10,000 pF
  • Low Total Harmonic Distortion: 0.02%
  • Excellent Phase Margin: 60°
  • Excellent Gain Margin: 12 dB
  • Output Short Circuit Protection

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

19

Share

Product Groups:

Orderable Parts:

19

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Rail to Rail

Channels

VS Min (V)

VS Max (V)

Iq Typ (mA)

VOS Max (mV)

GBW Typ (MHz)

SR Typ (V/µs)

IO Typ (mA)

ΔVOS/ΔT (μV/C)

eN (nV/√Hz)

Ibias Typ (pA)

CMRR Typ (dB)

Architecture

Temperature Range (°C)

Reference Price

MC33074ADG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

No

4

3

44

1.9

3

4.5

10

30

10

32

100000

97

Bipolar

-40 to 85

Price N/A

More Details

MC33074ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

No

4

3

44

1.9

3

4.5

10

30

10

32

100000

97

Bipolar

-40 to 85

$0.3151

More Details

MC33074ADTB

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

96

N

No

4

3

44

1.9

3

4.5

10

30

10

32

100000

97

Bipolar

-40 to 85

Price N/A

More Details

MC33074ADTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

96

N

No

4

3

44

1.9

3

4.5

10

30

10

32

100000

97

Bipolar

-40 to 85

Price N/A

More Details

MC33074ADTBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

No

4

3

44

1.9

3

4.5

10

30

10

32

100000

97

Bipolar

-40 to 85

$0.4921

More Details

MC33074AP

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-14

NA

0

TUBE

500

N

No

4

3

44

1.9

3

4.5

10

30

10

32

100000

97

Bipolar

-40 to 85

Price N/A

More Details

MC33074APG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-14

NA

0

TUBE

25

N

No

4

3

44

1.9

3

4.5

10

30

10

32

100000

97

Bipolar

-40 to 85

Price N/A

More Details

MC33074D

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

235

TUBE

55

N

No

4

3

44

1.9

3

4.5

10

30

10

32

100000

97

Bipolar

-40 to 85

Price N/A

More Details

MC33074DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

No

4

3

44

1.9

3

4.5

10

30

10

32

100000

97

Bipolar

-40 to 85

Price N/A

More Details

MC33074DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

No

4

3

44

1.9

3

4.5

10

30

10

32

100000

97

Bipolar

-40 to 85

$0.3885

More Details

MC33074DTB

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

96

N

No

4

3

44

1.9

3

4.5

10

30

10

32

100000

97

Bipolar

-40 to 85

Price N/A

More Details

MC33074DTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

96

N

No

4

3

44

1.9

3

4.5

10

30

10

32

100000

97

Bipolar

-40 to 85

Price N/A

More Details

MC33074DTBR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

No

4

3

44

1.9

3

4.5

10

30

10

32

100000

97

Bipolar

-40 to 85

Price N/A

More Details

MC33074DTBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

No

4

3

44

1.9

3

4.5

10

30

10

32

100000

97

Bipolar

-40 to 85

$0.4535

More Details

MC33074P

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-14

NA

0

TUBE

500

N

No

4

3

44

1.9

3

4.5

10

30

10

32

100000

97

Bipolar

-40 to 85

Price N/A

More Details

MC33074PG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-14

NA

0

TUBE

25

N

No

4

3

44

1.9

3

4.5

10

30

10

32

100000

97

Bipolar

-40 to 85

Price N/A

More Details

NCV33074ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

No

4

3

44

1.9

3

4.5

10

30

10

32

100000

97

Bipolar

-40 to 85

$0.3736

More Details

NCV33074ADTBR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

No

4

3

44

1.9

3

4.5

10

30

10

32

100000

97

Bipolar

-40 to 85

$0.724

More Details

NCV33074DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

No

4

3

44

1.9

3

4.5

10

30

10

32

100000

97

Bipolar

-40 to 85

$0.4304

More Details

Show More

1-25 of 25

Products per page

Jump to :