feedback
Rate this webpage

Need
Support?


MC33071: Operational Amplifier, Single Supply 3.0 V to 44 V, Single

Overview
Specifications
Packages
Datasheet: Operational Amplifiers, Single Supply 3.0 V to 44 V
Rev. 22 (246kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (13)
Product Overview
Product Description
Quality bipolar fabrication with innovative design concepts are employed for the MC33071/72/74, MC34071/72/74, NCV33072/74A series of monolithic op-amps. These op-amps offer 4.5 MHz of gain bandwidth product, 13 V/µs slew rate and fast settling time without the use of JFET device technology.

Although this series can be operated from split supplies, it is particularly suited for single supply operation, since the common mode input voltage range includes ground potential (VEE). With a Darlington input stage, this series exhibits high input resistance, low input offset voltage and high gain. The all NPN output stage, characterized by no deadband crossover distortion and large output voltage swing, provides high capacitance drive capability, excellent phase and gain margins, low open loop high frequency output impedance and symmetrical source/sink AC frequency response.

The MC33071/72/74, MC34071/72/74, NCV33072/74,A series of devices are available in standard or prime performance (A Suffix) grades and are specified over the commercial, industrial/vehicular or military temperature ranges. The complete series of single, dual and quad operational amplifiers are available in plastic DIP, SOIC and TSSOP surface mount packages.
Features
 
  • Wide Bandwidth: 4.5 MHz
  • High Slew Rate: 13 V/µs
  • Fast Settling Time: 1.1 µs to 0.1%
  • Wide Single Supply Operation: 3.0 V to 44 V
  • Wide Input Common Mode Voltage Range: Includes Ground (VEE)
  • Low Input Offset Voltage: 3.0 mV Maximum (A Suffix)
  • Large Output Voltage Swing: -14.7 V to +14 V (with +/-15 V Supplies)
  • Large Capacitance Drive Capability: 0 pF to 10,000 pF
  • Low Total Harmonic Distortion: 0.02%
  • Excellent Phase Margin: 60°
  • Excellent Gain Margin: 12 dB
  • Output Short Circuit Protection
Applications
  • Instrumentation and Control
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (2)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MC33071ADG Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Single SOIC-8 751-07 1 Tube 98 $0.4267
MC33071ADR2G Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Single SOIC-8 751-07 1 Tape and Reel 2500 $0.4267
MC33071APG Last Shipments 
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Single PDIP-8 626-05 NA Tube 50  
MC33071DG Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Single SOIC-8 751-07 1 Tube 98 $0.4133
MC33071DR2G Active
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Single SOIC-8 751-07 1 Tape and Reel 2500 $0.4133
MC33071PG Last Shipments 
Pb-free
Halide free
Operational Amplifier, Single Supply 3.0 V to 44 V, Single PDIP-8 626-05 NA Tube 50  
MC33071AP Last Shipments 
Operational Amplifier, Single Supply 3.0 V to 44 V, Single PDIP-8 626-05 NA Tube 50  
MC33071D Obsolete 
Operational Amplifier, Single Supply 3.0 V to 44 V, Single SOIC-8 751-07 1 Tube 98  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : <100
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 196
Market Leadtime (weeks) : 4 to 8
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : <1K
Digikey   (2015-07-09) : <1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 196
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Operational Amplifiers, Single Supply 3.0 V to 44 V
Rev. 22 (246kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (13)
Product Overview

Product Compliance Status Description Rail to Rail Channels VCC Min (V) VCC Max (V) IO Min (mA) IO Typ (mA) ID Typ (mA) GBW Typ (MHz) SR Typ (V/uS) VIO Max (mV) Package Type
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Single   No   1   3   44   10   30   1.9   4.5   10   5   SOIC-8 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Single   No   1   3   44   10   30   1.9   4.5   10   5   SOIC-8 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Single   No   1   3   44   10   30   1.9   4.5   10   5   SOIC-8 
 Pb-free 
 Halide free 
 Active     Operational Amplifier, Single Supply 3.0 V to 44 V, Single   No   1   3   44   10   30   1.9   4.5   10   5   SOIC-8 
Previously Viewed Products
Clear List