MC33063A: 1.5 A Buck Boost Inverting Switching Regulator

Overview
Specifications
Packages
Applications
Datasheet: 1.5 A, Step-Up/Down/Inverting Switching Regulators
Rev. 23 (1184.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (9)
Product Overview
Product Description
The MC34063A Series is a monolithic control circuit containing the primary functions required for dc-to-dc converters. These Buck Boost Inverting Switching Regulators consist of an internal temperature compensated reference, comparator, controlled duty cycle oscillator with an active current limit circuit, driver and high current output switch. This series was specifically designed to be incorporated in Step down (Buck), Step up (Boost) and Voltage-Inverting applications with a minimum number of external components. Refer to Application Notes AN920A/D and AN954/D for additional design information. The MC33063 is an extended temperature version. The NCV33063 is an extended temp version for automotive.
Features   Benefits
     
  • Operation from 3.0 V to 40 V Input
 
  • Wide input voltage range usable for many applications
  • Low Standby Current
 
  • <100uA Collector Off-State Current
  • Current Limiting
 
  • Adjustable current limit provides improved protection
  • Output Switch Current to 1.5 A
 
  • Large 1.5A peak current capability provides up to ~1A of average current output
  • Output Voltage Adjustable
 
  • External resistor divider for various output voltage options
  • Frequency Operation to 100 kHz
 
  • Optimize frequency for size or efficiency
  • Precision 2% Reference
 
  • Accurate system level performance
  • 4x4mm DFN package option
 
  • Exposed pad package allows for higher output current and improved thermal performance
  • MC34063A = 0 to +70degC
   
  • MC33063A = -40 to +85degC
   
  • MC33063AV / NCV33063A = -40 to +125degC
   
Applications   End Products
  • For Higher Switching Frequency See NCP3063
  • For Dedicated ENABLE Pin and Higher Switching Frequency See NCP3064
  • Fan Controller
  • DC-DC Power Supply
  • For DFN package see MC33063MNTXG
 
  • Cigarette Lighter Adapter (CLA)
  • Power Supply
Technical Documentation & Design Resources
Design & Development Tools (1) Data Sheets (1)
Application Notes (1) Package Drawings (3)
Simulation Models (6) Evaluation Board Documents (8)
Evaluation Board Information
Evaluation Board Status Pb-free Short Description Action
MC33063DFBCKGEVB Active Pb-free MC33063 DFN SD DB
MC33063DFBSTGEVB Active Pb-free MC33063 DFN SU DB
Avnet (2013-05-20) : 2
Digi-Key (2013-05-20) : 2
Avnet (2013-05-20) : 2
Digi-Key (2013-05-20) : 1
Mouser (2013-05-20) : 3
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MC33063ADG Active
Pb-free
Halide free
1.5 A Buck Boost Inverting Switching Regulator, TA= -40°C to 85°C SOIC-8 751-07 1 Tube 98 $0.4267
MC33063ADR2G Active
Pb-free
Halide free
1.5 A Buck Boost Inverting Switching Regulator, TA= -40°C to 85°C SOIC-8 751-07 1 Tape and Reel 2500 $0.4267
MC33063AP1G Active
Pb-free
Halide free
1.5 A Buck Boost Inverting Switching Regulator, TA= -40°C to 85°C PDIP-8 626-05 Tube 50 $0.4267
MC33063AVDG Active
Pb-free
Halide free
1.5 A Buck Boost Inverting Switching Regulator, TA= -40°C to 125°C SOIC-8 751-07 1 Tube 98 $0.5067
MC33063AVDR2G Active
Pb-free
Halide free
1.5 A Buck Boost Inverting Switching Regulator, TA= -40°C to 125°C SOIC-8 751-07 1 Tape and Reel 2500 $0.5067
MC33063MNTXG Lifetime 
Pb-free
Halide free
1.5 A Buck Boost Inverting Switching Regulator, (Halide Free) DFN-8 488AF 1 Tape and Reel 4000 $0.4667
MCX33063ADR2G Consult Sales Office
Pb-free
Halide free
1.5 A Buck Boost Inverting Switching Regulator SOIC-8 751-07 1 Tape and Reel 2500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
VO Typ (V) : 1.25 to 40
VCC Min (V) : 3
Efficiency (%) : 80
IO Typ (A) : 1.5
fSW Typ (kHz) : 100
VCC Max (V) : 40
Control Mode : Hysteretic
Topology : Step-Down
Topology : Step-Up
Topology : Step-Up/Step-Down
: Pb-free
: Halide free
Package Type : SOIC-8
Market Leadtime (weeks) :
Arrow   (2013-05-21 04:31) : 6047
Avnet   (2013-05-20 00:00) : <1K
Digi-Key   (2013-05-20 00:00) : >1K
Future Electronics   (2013-05-20 00:00) : >1K
Mouser   (2013-05-20 00:00) : >1K
VO Typ (V) : 1.25 to 40
VCC Min (V) : 3
Efficiency (%) : 80
IO Typ (A) : 1.5
fSW Typ (kHz) : 100
VCC Max (V) : 40
Control Mode : Hysteretic
Topology : Step-Down
Topology : Step-Up
Topology : Step-Up/Step-Down
: Pb-free
: Halide free
Package Type : SOIC-8
Market Leadtime (weeks) :
Arrow   (2013-05-21 04:33) : 3447
Avnet   (2013-05-20 00:00) : >1K
Digi-Key   (2013-05-20 00:00) : >1K
Future Electronics   (2013-05-20 00:00) : <100
Mouser   (2013-05-20 00:00) : >1K
Newark   (2013-05-20 00:00) : >1K
P&S   (2013-05-20 00:00) : <1K
VO Typ (V) : 1.25 to 40
VCC Min (V) : 3
Efficiency (%) : 80
IO Typ (A) : 1.5
fSW Typ (kHz) : 100
VCC Max (V) : 40
Control Mode : Hysteretic
Topology : Step-Down
Topology : Step-Up
Topology : Step-Up/Step-Down
: Pb-free
: Halide free
Package Type : PDIP-8
Market Leadtime (weeks) :
Arrow   (2013-05-21 06:11) : 1800
Avnet   (2013-05-20 00:00) : <1K
Digi-Key   (2013-05-20 00:00) : >1K
Future Electronics   (2013-05-20 00:00) : >1K
Mouser   (2013-05-20 00:00) : <1K
Newark   (2013-05-20 00:00) : >1K
WPI   (2013-05-20 00:00) : <1K
VO Typ (V) : 1.25 to 40
VCC Min (V) : 3
Efficiency (%) : 80
IO Typ (A) : 1.5
fSW Typ (kHz) : 100
VCC Max (V) : 40
Control Mode : Hysteretic
Topology : Step-Down
Topology : Step-Up
Topology : Step-Up/Step-Down
: Pb-free
: Halide free
Package Type : SOIC-8
Market Leadtime (weeks) :
Arrow   (2013-05-21 06:11) : 980
Avnet   (2013-05-20 00:00) : <1K
Digi-Key   (2013-05-20 00:00) : >1K
Future Electronics   (2013-05-20 00:00) : >1K
Mouser   (2013-05-20 00:00) : <1K
WPI   (2013-05-20 00:00) : <100
VO Typ (V) : 1.25 to 40
VCC Min (V) : 3
Efficiency (%) : 80
IO Typ (A) : 1.5
fSW Typ (kHz) : 100
VCC Max (V) : 40
Control Mode : Hysteretic
Topology : Step-Down
Topology : Step-Up
Topology : Step-Up/Step-Down
: Pb-free
: Halide free
Package Type : SOIC-8
Market Leadtime (weeks) :
Digi-Key   (2013-05-20 00:00) : >1K
Future Electronics   (2013-05-20 00:00) : >1K
WPI   (2013-05-20 00:00) : >1K
: Pb-free
: Halide free
Market Leadtime (weeks) :
: Pb-free
: Halide free
Market Leadtime (weeks) :
ON Semiconductor   (2013-05-18 00:00) : 2,500
Datasheet: 1.5 A, Step-Up/Down/Inverting Switching Regulators
Rev. 23 (1184.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (9)
Product Overview

Product Compliance Status Description Topology Control Mode VCC Min (V) VCC Max (V) VO Typ (V) IO Typ (A) Efficiency (%) fSW Typ (kHz) Package Type
 Pb-free 
 Halide free 
 Active     1.5 A Buck Boost Inverting Switching Regulator, TA= -40°C to 85°C 
 Step-Down 
 Step-Up 
 Step-Up/Step-Down 
 Hysteretic   3   40   1.25 to 40   1.5   80   100   SOIC-8 
 Pb-free 
 Halide free 
 Active     1.5 A Buck Boost Inverting Switching Regulator, TA= -40°C to 85°C 
 Step-Down 
 Step-Up 
 Step-Up/Step-Down 
 Hysteretic   3   40   1.25 to 40   1.5   80   100   SOIC-8 
 Pb-free 
 Halide free 
 Active     1.5 A Buck Boost Inverting Switching Regulator, TA= -40°C to 85°C 
 Step-Down 
 Step-Up 
 Step-Up/Step-Down 
 Hysteretic   3   40   1.25 to 40   1.5   80   100   PDIP-8 
 Pb-free 
 Halide free 
 Active     1.5 A Buck Boost Inverting Switching Regulator, TA= -40°C to 125°C 
 Step-Down 
 Step-Up 
 Step-Up/Step-Down 
 Hysteretic   3   40   1.25 to 40   1.5   80   100   SOIC-8 
 Pb-free 
 Halide free 
 Active     1.5 A Buck Boost Inverting Switching Regulator, TA= -40°C to 125°C 
 Step-Down 
 Step-Up 
 Step-Up/Step-Down 
 Hysteretic   3   40   1.25 to 40   1.5   80   100   SOIC-8 
Previously Viewed Products
Clear List

Associated Products
  Do you need a device with:  
 

New Products
 

LV5980MC  23 V Step-Down Switching Regulator

  • Integrated P-channel power MOSFET
  • Maximum output current of 3 A
  • Light load mode current of 63 µA typical