feedback
Rate this webpage

Need
Support?


MC33035: Brushless DC Motor Controller

Overview
Specifications
Packages
Datasheet: Brushless DC Motor Controller
Rev. 9 (405kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (10)
Product Overview
Product Description
The MC33035 is a high performance second generation monolithic brushless DC motor controller containing all of the active functions required to implement a full featured open loop, three or four phase motor control system. This device consists of a rotor position decoder for proper commutation sequencing, temperature compensated reference capable of supplying sensor power, frequency programmable sawtooth oscillator, three open collector top drivers, and three high current totem pole bottom drivers ideally suited for driving power MOSFETs.

Also included are protective features consisting of undervoltage lockout, cycle-by-cycle current limiting with a selectable time delayed latched shutdown mode, internal thermal shutdown, and a unique fault output that can be interfaced into microprocessor controlled systems.

Typical motor control functions include open loop speed, forward or reverse direction, run enable, and dynamic braking. The MC33035 is designed to operate with electrical sensor phasings of 60° /300° or 120° /240° , and can also efficiently control brush DC motors.
Features
 
  • 10 to 30 V Operation
  • Undervoltage Lockout
  • 6.25 V Reference Capable of Supplying Sensor Power
  • Fully Accessible Error Amplifier for Closed Loop Servo Applications
  • High Current Drivers Can Control External 3-Phase MOSFET Bridge
  • Cycle-By-Cycle Current Limiting
  • Pinned-Out Current Sense Reference
  • Internal Thermal Shutdown
  • Selectable 60° /300° or 120° /240° Sensor Phasings
  • Can Efficiently Control Brush DC Motors with External MOSFET H-Bridge
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (2)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MC33035DWG Active
Pb-free
Halide free
Brushless DC Motor Controller SOIC-24 751E-04 3 Tube 30 $2.0933
MC33035DWR2G Active
Pb-free
Halide free
Brushless DC Motor Controller SOIC-24 751E-04 3 Tape and Reel 1000 $2.0933
MC33035PG Last Shipments
Pb-free
Halide free
Brushless DC Motor Controller PDIP-24 724-03 NA Tube 15  
MC33035DW Last Shipments
Brushless DC Motor Controller SOIC-24 751E-04 1 Tube 30  
MC33035DWR2 Last Shipments
Brushless DC Motor Controller SOIC-24 751E-04 1 Tape and Reel 1000  
MC33035P Last Shipments
Brushless DC Motor Controller PDIP-24 724-03 NA Tube 15  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : >1K
Chip1Stop   (2015-07-09) : <1K
Digikey   (2015-07-09) : <1K
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : <1K
PandS   (2015-07-09) : <1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Brushless DC Motor Controller
Rev. 9 (405kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (10)
Product Overview

Product Compliance Status Description Type VM Min (V) VM Max (V) VCC Min (V) VCC Max (V) IO Max (A) IO Peak Max (A) Step Resolution Control Type Feedback Method Current Sense Regulator Output Fault Detection Flyback Protection RDS(on) Typ (Ω) Package Type
 Pb-free 
 Halide free 
 Active     Brushless DC Motor Controller   Brushless DC   10   40   10   30   0.1   0.1         External Resistor   Yes   Thermal       SOIC-24 
 Pb-free 
 Halide free 
 Active     Brushless DC Motor Controller   Brushless DC   10   40   10   30   0.1   0.1         External Resistor   Yes   Thermal       SOIC-24 
Previously Viewed Products
Clear List

Associated Products
  Do you also need MOSFETs?
Do you also need IGBTs?

Do you also need the MC33039 Motor Driver, Closed Loop, Brushless?