feedback
Rate this webpage

Need
Support?


MC33033: Brushless DC Motor Controller, 3-Phase

Overview
Specifications
Packages
Datasheet: Brushless DC Motor Controller
Rev. 11 (381.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview
Product Description
The MC33033 is a high performance second generation, limited feature, monolithic brushless dc motor controller which has evolved from the full featured MC33034 and MC33035 controllers. It contains all of the active functions required for the implementation of open loop, three or four phase motor control. The device consists of a rotor position decoder for proper commutation sequencing, temperature compensated reference capable of supplying sensor power, frequency programmable sawtooth oscillator, fully accessible error amplifier, pulse width modulator comparator, three open collector top drivers, and three high current totem pole bottom drivers ideally suited for driving power MOSFETs. Unlike its predessors, it does not feature separate drive circuit supply and ground pins, brake input, or fault output signal.

Included in the MC33033 are protective features consisting of undervoltage lockout, cycle-by-cycle current limiting with a selectable time delayed latched shutdown mode, and internal thermal shutdown.

Typical motor control functions include open loop speed, forward or reverse direction, and run enable.The MC33033 is designed to operate brushless motors with electrical sensor phasings of 60° /300° or 120° /240° , and can also efficiently control brush dc motors.
Features
 
  • 10 to 30 V Operation
  • Undervoltage Lockout
  • 6.25 V Reference Capable of Supplying Sensor Power
  • Fully Accessible Error Amplifier for Closed Loop Servo Applications
  • High Current Drivers Can Control External 3-Phase MOSFET Bridge
  • Cycle-By-Cycle Current Limiting
  • Internal Thermal Shutdown
  • Selectable 60° /300° or 120° /240° Sensor Phasings
  • Also Efficiently Control Brush DC Motors with External MOSFET H-Bridge
Applications
  • Automotive
Technical Documentation & Design Resources
Application Notes (1) Data Sheets (1)
Collateral Brochures (1) Package Drawings (2)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MC33033DWG Lifetime
Pb-free
Halide free
Brushless DC Motor Controller, 3-Phase SOIC-20W 751D-05 3 Tube 38 $2.0399
MC33033DWR2G Active
Pb-free
Halide free
Brushless DC Motor Controller, 3-Phase SOIC-20W 751D-05 3 Tape and Reel 1000 $2.0399
MC33033PG Last Shipments
Pb-free
Halide free
Brushless DC Motor Controller, 3-Phase PDIP-20 738-03 NA Tube 18  
MC33033DW Last Shipments
Brushless DC Motor Controller, 3-Phase SOIC-20W 751D-05 1 Tube 38  
MC33033DWR2 Last Shipments
Brushless DC Motor Controller, 3-Phase SOIC-20W 751D-05 1 Tape and Reel 1000  
MC33033P Last Shipments
Brushless DC Motor Controller, 3-Phase PDIP-20 738-03 NA Tube 18  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Arrow   (Fri Jul 10 17:59:54 MST 2015) : 530
Avnet   (2015-07-09) : <1K
Mouser   (2015-07-09) : <1K
ON Semiconductor   (2015-07-08) : 4,674
Market Leadtime (weeks) : 4 to 8
Arrow   (Fri Jul 10 17:59:54 MST 2015) : 843
Avnet   (2015-07-09) : <1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : <1K
PandS   (2015-07-09) : <1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Brushless DC Motor Controller
Rev. 11 (381.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview

Product Compliance Status Description Type VM Min (V) VM Max (V) VCC Min (V) VCC Max (V) IO Max (A) IO Peak Max (A) Step Resolution Control Type Feedback Method Current Sense Regulator Output Fault Detection Flyback Protection RDS(on) Typ (Ω) Package Type
 Pb-free 
 Halide free 
 Active     Brushless DC Motor Controller, 3-Phase   Brushless DC   10   40   10   30   0.1   0.1         External Resistor   Yes         SOIC-20W 
Previously Viewed Products
Clear List

Associated Products
  Do you also need MOSFETs?
Do you also need IGBTs?

Do you also need the MC33039 Motor Driver, Closed Loop, Brushless?