feedback
Rate this webpage

Need
Support?


MC14584B: Hex Inverter with Schmitt-Trigger Input

Overview
Specifications
Packages
Datasheet: Hex Schmitt Trigger
Rev. 9 (93kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview
Product Description
The MC14584B Hex Schmitt Trigger is constructed with MOS P-channel and N-channel enhancement mode devices in a single monolithic structure. These devices find primary use where low power dissipation and/or high noise immunity is desired. The MC14584B may be used in place of the MC14069UB hex inverter for enhanced noise immunity to "square up" slowly changing waveforms.
Features
 
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Capable of Driving Two Low-power TTL Loads or One Low-power Schottky TTL Load over the Rated Temperature Range
  • Double Diode Protection on All Inputs
  • Can Be Used to Replace MC14069UB
  • For Greater Hysteresis, Use MC14106B which is Pin-for-Pin Replacement for CD40106B and MM74Cl4
  • Pb-Free Packages are Available*
Technical Documentation & Design Resources
Simulation Models (2) Package Drawings (3)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MC14584BDG Active
Pb-free
Halide free
Hex Inverter with Schmitt-Trigger Input SOIC-14 751A-03 1 Tube 55 $0.2424
MC14584BDR2G Active
Pb-free
Halide free
Hex Inverter with Schmitt-Trigger Input SOIC-14 751A-03 1 Tape and Reel 2500 $0.2424
MC14584BDTR2G Active
Pb-free
Halide free
Hex Inverter with Schmitt-Trigger Input TSSOP-14 948G-01 1 Tape and Reel 2500 $0.236
MC14584BFELG Lifetime
Pb-free
Halide free
Hex Inverter with Schmitt-Trigger Input SOEIAJ-14 965-01 3 Tape and Reel 2000 $0.3485
MC14584BFG Lifetime
Pb-free
Halide free
Hex Inverter with Schmitt-Trigger Input SOEIAJ-14 965-01 3 Tube 50  
NLV14584BDG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Hex Inverter with Schmitt-Trigger Input SOIC-14 751A-03 1 Tube 55 $0.22
NLV14584BDR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Hex Inverter with Schmitt-Trigger Input SOIC-14 751A-03 1 Tape and Reel 2500 $0.22
NLV14584BDTR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Hex Inverter with Schmitt-Trigger Input TSSOP-14 948G-01 1 Tape and Reel 2500 $0.22
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Chip1Stop   (2015-07-09) : >1K
Digikey   (2015-07-09) : <1K
FutureElectronics   (2015-07-09) : <1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Arrow   (Fri Jul 10 17:29:33 MST 2015) : 92401
Avnet   (2015-07-09) : >10K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : >50K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 175,000
Market Leadtime (weeks) : 2 to 4
Arrow   (Fri Jul 10 17:37:48 MST 2015) : 6933
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Chip1Stop   (2015-07-09) : <100
Digikey   (2015-07-09) : <1K
Mouser   (2015-07-09) : <1K
Market Leadtime (weeks) : Contact Factory
Chip1Stop   (2015-07-09) : >1K
Mouser   (2015-07-09) : <1K
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 2 to 4
Market Leadtime (weeks) : 13 to 16
Datasheet: Hex Schmitt Trigger
Rev. 9 (93kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview

Product Compliance Status Description Type Channels VCC Min (V) VCC Max (V) tpd Max (ns) IO Max (mA) Package Type
 Pb-free 
 Halide free 
 Active     Hex Inverter with Schmitt-Trigger Input   Inverter   6   3   18   100   2.25   SOIC-14 
 Pb-free 
 Halide free 
 Active     Hex Inverter with Schmitt-Trigger Input   Inverter   6   3   18   100   2.25   SOIC-14 
 Pb-free 
 Halide free 
 Active     Hex Inverter with Schmitt-Trigger Input   Inverter   6   3   18   100   2.25   TSSOP-14 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Hex Inverter with Schmitt-Trigger Input   Inverter   6   3   18   100   2.25   SOIC-14 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Hex Inverter with Schmitt-Trigger Input   Inverter   6   3   18   100   2.25   SOIC-14 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Hex Inverter with Schmitt-Trigger Input   Inverter   6   3   18   100   2.25   TSSOP-14 
Previously Viewed Products
Clear List