Timer Circuit

Favorite

Overview

The MC1455 monolithic timer circuit is a highly stable controller capable of producing accurate time delays or oscillation. Additional terminals are provided for triggering or resetting if desired. In the time delay mode, time is precisely controlled by one external resistor and capacitor. For a stable operation as an oscillator, the free-running frequency and the duty cycle are both accurately controlled with two external resistors and one capacitor. The circuit may be triggered and reset on falling waveforms, and the output structure can source or sink up to 200 mA or drive TTL circuits.

  • Direct Replacement for NE555 Timers
  • Timing from Microseconds through Hours
  • Operates in Both Astable and Monostable Modes
  • Adjustable Duty Cycle
  • High Current Output Can Source or Sink 200 mA
  • Output Can Drive TTL
  • Temperature Stability of 0.005% per °C
  • Normally ON or Normally OFF Output
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

VCC Min (V)

VCC Max (V)

tpd Max (ns)

PD Max (W)

IO Max (mA)

Reference Price

MC1455D

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SOIC-8

1

235

TUBE

98

N

Timer

4.5

16

100

0.625

200

Price N/A

More Details

MC1455DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

Timer

4.5

16

100

0.625

200

Price N/A

More Details

MC1455DR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

Timer

4.5

16

100

0.625

200

Price N/A

More Details

MC1455DR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Timer

4.5

16

100

0.625

200

$0.1687

More Details

MC1455P1

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

Timer

4.5

16

100

0.625

200

Price N/A

More Details

MC1455P1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

Timer

4.5

16

100

0.625

200

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :