MC14553B: 3-Digit BCD Counter

Overview
Specifications
Packages
Datasheet: 3-Digit BCD Counter
Rev. 7 (100.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (4)
Product Description
The MC14553B 3-digit BCD counter consists of 3 negative edge triggered BCD counters that are cascaded synchronously. A quad latch at the output of each counter permits storage of any given count. The information is then time division multiplexed, providing one BCD number or digit at a time. Digit select outputs provide display control. All outputs are TTL compatible.

An on-chip oscillator provides the low-frequency scanning clock which drives the multiplexer output selector.

This device is used in instrumentation counters, clock displays, digital panel meters, and as a building block for general logic applications.
Features
 
  • TTL Compatible Outputs
  • On-Chip Oscillator
  • Cascadable
  • Clock Disable Input
  • Pulse Shaping Permits Very Slow Rise Times on Input Clock
  • Output Latches
  • Master Reset
  • Pb-Free Package is Available
Technical Information
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Pb-free
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Pins
Case Outline
Type
Qty.
MC14553BCPG ActiveActiveActiveActiveActiveActive Active 3-Digit BCD Counter PDIP-16 16 648-08 Rail 500 $1.12
MC14553BCP ActiveActiveActiveActiveActiveActive Active 3-Digit BCD Counter PDIP-16 16 648-08 Rail 500 $1.12
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
VCC Max (V) : 18
tpd Max (ns) : 1000
PD Max (W) : 0.5
Package : PDIP-16
IO Max (mA) : 2.25
Type : Counter
VCC Min (V) : 3
Market Leadtime (weeks) : 13 to 16
Digi-Key (2010-09-03) : <1K
Future Electronics (2010-09-03) : In Stock
Mouser (2010-09-03) : <1K
VCC Max (V) : 18
tpd Max (ns) : 1000
PD Max (W) : 0.5
Package : PDIP-16
IO Max (mA) : 2.25
Type : Counter
VCC Min (V) : 3
Market Leadtime (weeks) : 13 to 16
Selected Electrical Specifications

For full electrical specifications, see the datasheet.

Symbol Boundary Value Unit Condition
Type typ Counter

VCC min 3
V
VCC max 18
V
tpd max 1000
ns Clock to BCD Out, TA = 25 degrees C, CL = 50 pF, VDD = 10 Volts
PD max 0.5
W
IO max 2.25
mA VDD = 10 Volts
For complete packaging information, see the datasheet
»View Material Composition
Case Outlines
648-08   
Packages
For complete product information, see the datasheet
Previously Viewed Products
Clear List