Successive Approximation Register

Favorite

Overview

The MC14549B and MC14559B successive approximation registers are 8 bit registers providing all the digital control and storage necessary for successive approximation analog to digital conversion systems. These parts differ in only one control input. The Master Reset (MR) on the MC14549B is required in the cascaded mode when more than 8 bits are desired. The Feed Forward (FF) of the MC14559B is used for register shortening where End of Conversion (EOC) is required after less than eight cycles.

Applications for the MC14549B and MC14559B include analog-to-digital conversion, with serial and parallel outputs.

  • Totally Synchronous Operation
  • All Outputs Buffered
  • Single Supply Operation
  • Serial Output
  • Retriggerable
  • Compatible with a Variety of Digital and Analog Systems such as the MC1408 8-Bit D/A Converter
  • All Control Inputs Positive-Edge Triggered
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Capable of Driving 2 Low-Power TTL Loads, 1 Low-Power Schottky TTL Load or 2 HTL Loads Over the Rated Temperature Range
  • Chip Complexity: 488 FETs or 122 Equivalent Gates
  • Pb-Free Packages are Available
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
tpd Max (ns)

IO Max (mA)

Reference Price

MC14549BDWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16W

3

260

REEL

1000

N

Shift Register

1

3

18

420

2.25

$0.6032

More Details

NLV14549BDWR2G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOIC-16W

1

260

REEL

1000

Y

Shift Register

1

3

18

420

2.25

$0.4913

More Details

Show More

1-25 of 25

Products per page

Jump to :