Programmable Timer Oscillator

Favorite

Overview

The MC14541B programmable timer consists of a 16-stage binary counter, an integrated oscillator for use with an external capacitor and two resistors, an automatic power-on reset circuit, and output control logic.

Timing is initialized by turning on power, whereupon the power-on reset is enabled and initializes the counter, within the specified VDD range. With the power already on, an external reset pulse can be applied. Upon release of the initial reset command, the oscillator will oscillate with a frequency determined by the external RC network. The 16-stage counter divides the oscillator frequency (focs with the nth stage frequency being fosc/2n.

  • Available Outputs 28, 210, 213 or 216
  • Increments on Positive Edge Clock Transitions
  • Built-in Low Power RC Oscillator (+/- 2% accuracy over temperature range and +/- 20% supply and +/- 3% over processing at < 10 kHz)
  • Oscillator May Be Bypassed if External Clock Is Available (Apply external clock to Pin 3)
  • External Master Reset Totally Independent of Automatic Reset Operation
  • Operates as 2n Frequency Divider or Single Transition Timer
  • Q/Qbar Select Provides Output Logic Level Flexibility
  • Reset (auto or master) Disables Oscillator During Resetting to Provide No Active Power Dissapation
  • Clock Conditioning Circuit Permits Operation with Very Slow Clock Rise and Fall Times
  • Automatic Reset Initializes All Counters On Power Up
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc with Auto Reset Disabled (Pin 5 = VDD)
    8.5 Vdc to 18 Vdc with Auto Reset Enabled (Pin 5 = VSS)
  • Pb-Free Packages are Available*

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

VCC Min (V)

VCC Max (V)

tpd Max (ns)

PD Max (W)

IO Max (mA)

Reference Price

MC14541BDG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

Timer

3

18

10000

0.5

8

$0.2501

More Details

MC14541BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

Timer

3

18

10000

0.5

8

$0.2501

More Details

MC14541BDTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

Timer

3

18

10000

0.5

8

$0.28

More Details

NLV14541BDG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

Timer

3

18

10000

0.5

8

Price N/A

More Details

NLV14541BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

Timer

3

18

10000

0.5

8

$0.3769

More Details

NLV14541BDTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

Y

Timer

3

18

10000

0.5

8

$0.2591

More Details

Show More

1-25 of 25

Products per page

Jump to :