8-Bit Priority Encoder

Favorite

Overview

The MC14532B is constructed with complementary MOS (CMOS) enhancement mode devices. The primary function of a priority encoder is to provide a binary address for the active input with the highest priority. Eight data inputs (D0 thru D7) and an enable input (Ein) are provided. Five outputs are available, three are address outputs (Q0 thru Q2), one group select (GS) and one enable output (Eout).

  • Diode Protection on All Inputs
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Capable of Driving Two Low-power TTL Loads or One Low-Power Schottky TTL Load over the Rated Temperature Range
  • Pb-Free Packages are Available
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
tpd Max (ns)

IO Max (mA)

Reference Price

MC14532BDG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

1

3

18

220

2.25

$0.2913

More Details

MC14532BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

1

3

18

220

2.25

$0.2336

More Details

NLV14532BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

Y

1

3

18

220

null

$0.238

More Details

Show More

1-25 of 25

Products per page

Jump to :