4-Bit Transparent Latch/4-to-16 Line Decoder

Favorite

Overview

The MC14514B and MC14515B are two output options of a 4 to 16 line decoder with latched inputs. The MC14514B (output active high option) presents a logical "1" at the selected output, whereas the MC14515B (output active low option) presents a logical "0" at the selected output. The latches are R-S type flip-flops which hold the last input data presented prior to the strobe transition from "1" to "0". These high and low options of a 4-bit latch/4 to 16 line decoder are constructed with N-channel and P-channel enhancement mode devices in a single monolithic structure. The latches are R-S type flip-flops and data is admitted upon a signal incident at the strobe input, decoded, and presented at the output.

These complementary circuits find primary use in decoding applications where low power dissipation and/or high noise immunity is desired.

  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Capable of Driving Two Low-power TTL Loads or One Low-power Schottky TTL Load Over the Rated Temperature Range
  • Pb-Free Packages are Available
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC14515BDWR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC−24 WB

3

260

REEL

1000

N

1

3

18

450

2.25

$0.4679

More Details

NLV14515BDWR2G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOIC−24 WB

3

260

REEL

1000

Y

1

3

18

450

null

$0.4465

More Details

Show More

1-25 of 25

Products per page

Jump to :