8-Channel Data Selector

Favorite

Overview

The MC14512B is an 8-channel data selector constructed with MOS P-channel and N-channel enhancement mode devices in a single monolithic structure. This data selector finds primary application in signal multiplexing functions. It may also be used for data routing, digital signal switching, signal gating, and number sequence generation.

  • Diode Protection on All Inputs
  • Single Supply Operation
  • 3-State Output (Logic "1", Logic "0", High Impedance)
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Capable of Driving Two Low-power TTL Loads or One Low-power Schottky TTL Load Over the Rated Temperature Range
  • Pb-Free Packages are Available
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
tpd Max (ns)

IO Max (mA)

Reference Price

MC14512BDG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

1

3

18

250

2.25

Price N/A

More Details

MC14512BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

1

3

18

250

2.25

$0.2424

More Details

NLV14512BDG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

1

3

18

250

null

Price N/A

More Details

NLV14512BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

Y

1

3

18

250

null

$0.2392

More Details

Show More

1-25 of 25

Products per page

Jump to :