MC14511B: BCD-to-7 Segment Latch/Decoder/Driver

Overview
Specifications
Packages
Datasheet: BCD-to-Seven Segment Latch/Decoder/Driver
Rev. 8 (180.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (15)
Product Description
The MC14511B BCD-to-seven segment latch/decoder/driver is constructed with complementary MOS (CMOS) enhancement mode devices and NPN bipolar output drivers in a single monolithic structure. The circuit provides the functions of a 4-bit storage latch, an 8421 BCD-to-seven segment decoder, and an output drive capability. Lamp test (LTbar), blanking (BIbar), and latch enable (LE) inputs are used to test the display, to turn-off or pulse modulate the brightness of the display, and to store a BCD code, respectively. It can be used with seven-segment light-emitting diodes (LED), incandescent, fluorescent, gas discharge, or liquid crystal readouts either directly or indirectly.

Applications include instrument (e.g., counter, DVM, etc.) display driver, computer/calculator display driver, cockpit display driver, and various clock, watch, and timer uses.
Features
 
  • Low Logic Circuit Power Dissipation
  • High-Current Sourcing Outputs (Up to 25 mA)
  • Latch Storage of Code
  • Blanking Input
  • Lamp Test Provision
  • Readout Blanking on all Illegal Input Combinations
  • Lamp Intensity Modulation Capability
  • Time Share (Multiplexing) Facility
  • Supply Voltage Range = 3.0 V to 18 V
  • Capable of Driving Two Low-power TTL Loads, One Low-power Schottky TTL Load or Two HTL Loads Over the Rated Temperature Range
  • Chip Complexity: 216 FETs or 54 Equivalent Gates
  • Triple Diode Protection on all Inputs
  • These devices are available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices. Please see our website at www.onsemi.com for specific Pb-free orderable part numbers, or contact your local ON Semiconductor sales office or representative.
Technical Information
Simulation Models (1) Package Drawings (4)
Data Sheets (1)  
Availability and Samples
Product
Status
Pb-free
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Pins
Case Outline
Type
Qty.
MC14511BCPG ActiveActiveActiveActiveActiveActive Active BCD-to-7 Segment Latch/Decoder/Driver PDIP-16 16 648-08 Tape and Ammunition Box 500 $0.32
MC14511BDG ActiveActiveActiveActiveActiveActive Active BCD-to-7 Segment Latch/Decoder/Driver SOIC 16 LEAD 16 751B-05 1 Rail 48 $0.28
MC14511BDR2G ActiveActiveActiveActiveActiveActive Active BCD-to-7 Segment Latch/Decoder/Driver SOIC 16 LEAD 16 751B-05 1 Tape and Reel 2500 $0.28
MC14511BDWR2G ActiveActiveActiveActiveActiveActive Active BCD-to-7 Segment Latch/Decoder/Driver SO-16 WB 16 751G-03 3 Tape and Reel 1000 $0.3467
MC14511BFELG ActiveActiveActiveActiveActiveActive Active BCD-to-7 Segment Latch/Decoder/Driver SOEIAJ-16 16 966-01 3 Tape and Reel 2000 $0.3467
MC14511BFG ActiveActiveActiveActiveActiveActive Active BCD-to-7 Segment Latch/Decoder/Driver SOEIAJ-16 16 966-01 3 Rail 50 $0.3467
MC14511BCP ActiveActiveActiveActiveActiveActive Active BCD-to-7 Segment Latch/Decoder/Driver PDIP-16 16 648-08 Tape and Ammunition Box 500 $0.32
MC14511BD ActiveActiveActiveActiveActiveActive Active BCD-to-7 Segment Latch/Decoder/Driver SOIC 16 LEAD 16 751B-05 1 Rail 48 $0.28
MC14511BDWR2 ActiveActiveActiveActiveActiveActive Active BCD-to-7 Segment Latch/Decoder/Driver SO-16 WB 16 751G-03 1 Tape and Reel 1000 $0.3467
MC14511BF ActiveActiveActive, Not RecOtherOtherOther Active, Not Rec BCD-to-7 Segment Latch/Decoder/Driver SOEIAJ-16 16 966-01 3 Rail 50 $0.3467
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
tpd Max (ns) : 580
VCC Max (V) : 18
VCC Min (V) : 3
Channels : 1
IO Max (mA) : 25
Package : PDIP-16
Output : 3-State
Market Leadtime (weeks) : 4 to 8
Arrow (2010-09-03) : In Stock
Digi-Key (2010-09-03) : >1K
Future Electronics (2010-09-03) : In Stock
Mouser (2010-09-03) : <100
tpd Max (ns) : 580
VCC Max (V) : 18
VCC Min (V) : 3
Channels : 1
IO Max (mA) : 25
Package : SOIC 16 LEAD
Output : 3-State
Market Leadtime (weeks) : Call
Package : SOIC 16 LEAD
Market Leadtime (weeks) : Call
tpd Max (ns) : 580
VCC Max (V) : 18
VCC Min (V) : 3
Channels : 1
IO Max (mA) : 25
Package : SO-16 WB
Output : 3-State
Market Leadtime (weeks) : 8 to 12
Arrow (2010-09-03) : In Stock
Future Electronics (2010-09-03) : In Stock
P&S (2010-09-03) : >1K
tpd Max (ns) : 580
VCC Max (V) : 18
VCC Min (V) : 3
Channels : 1
IO Max (mA) : 25
Package : SOEIAJ-16
Output : 3-State
Market Leadtime (weeks) : 4 to 8
tpd Max (ns) : 580
VCC Max (V) : 18
VCC Min (V) : 3
Channels : 1
IO Max (mA) : 25
Package : SOEIAJ-16
Output : 3-State
Market Leadtime (weeks) : 4 to 8
Future Electronics (2010-09-03) : In Stock
Mouser (2010-09-03) : >1K
tpd Max (ns) : 580
VCC Max (V) : 18
VCC Min (V) : 3
Channels : 1
IO Max (mA) : 25
Package : PDIP-16
Output : 3-State
Market Leadtime (weeks) : 4 to 8
tpd Max (ns) : 580
VCC Max (V) : 18
VCC Min (V) : 3
Channels : 1
IO Max (mA) : 25
Package : SOIC 16 LEAD
Output : 3-State
Market Leadtime (weeks) : Call
tpd Max (ns) : 580
VCC Max (V) : 18
VCC Min (V) : 3
Channels : 1
IO Max (mA) : 25
Package : SO-16 WB
Output : 3-State
Market Leadtime (weeks) : 8 to 12
tpd Max (ns) : 580
VCC Max (V) : 18
VCC Min (V) : 3
Channels : 1
IO Max (mA) : 25
Package : SOEIAJ-16
Output : 3-State
Market Leadtime (weeks) : 4 to 8
Selected Electrical Specifications

For full electrical specifications, see the datasheet.

Symbol Boundary Value Unit Condition
VCC min 3
V
VCC max 18
V
tpd max 580
ns Data to Output, TA = 25 degrees C, CL = 50 pF, VDD = 10 Volts
IO max 25
mA VDD = 10 Volts
Channels 1

Output 3-State

For complete packaging information, see the datasheet
»View Material Composition
Case Outlines
751B-05    648-08    966-01    751G-03   
Packages
For complete product information, see the datasheet
Previously Viewed Products
Clear List