Hex Level Shifter

Favorite

Overview

The MC14504B is a hex non-inverting level shifter using CMOS technology. The level shifter will shift a TTL signal to CMOS logic levels for any CMOS supply voltage between 5 and 15 volts. A control input also allows interface from CMOS to CMOS at one logic level to another logic level: Either up or down level translating is accomplished by selection of power supply levels VDD and VCC. The VCC level sets the input signal levels while VDD selects the output voltage levels.

  • UP Translates from a Low to a High Voltage or DOWN Translates from a High to a Low Voltage
  • Input Threshold Can Be Shifted for TTL Compatibility
  • No Sequencing Required on Power Supplies or Inputs for Power Up or Power Down
  • 3 to 18 Vdc Operation for VDD and VCC
  • Diode Protected Inputs to VSS
  • Capable of Driving Two Low-Power TTL Loads or One Low-Power Schottky TTL Load Over the Rated Temperature Range
  • Pb-Free Packages are Available*

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Input Level

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC14504BDG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

1

CMOS

3

18

340

2.25

$0.3007

More Details

MC14504BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

1

CMOS

3

18

340

2.25

$0.3007

More Details

MC14504BDTG

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

N

1

CMOS

3

18

null

2.25

$0.2804

More Details

MC14504BDTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

1

CMOS

3

18

null

2.25

$0.2804

More Details

NLV14504BDG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

1

CMOS

3

18

340

null

Price N/A

More Details

NLV14504BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

1

CMOS

3

18

340

null

$0.2699

More Details

NLV14504BDTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

N

1

CMOS

3

18

340

null

Price N/A

More Details

NLV14504BDTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

1

CMOS

3

18

340

null

$0.2679

More Details

Show More

1-25 of 25

Products per page

Jump to :