Quad D-Type Flip-Flop

Favorite

Overview

The MC14175B quad type D flip-flop is constructed with MOS P-channel and N-channel enhancement mode devices in a single monolithic structure. Each of the four flip-flops is positive-edge triggered by a common clock input (C). An active-low reset input (R) asynchronously resets all flip-flops. Each flip-flop has independent Data (D) inputs and complementary outputs (Q and Q). These devices may be used as shift register elements or as type T flip-flops for counter and toggle applications.

  • Complementary Outputs
  • Static Operation
  • All Inputs and Outputs Buffered
  • Diode Protection on All Inputs
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Output Compatible with Two Low-Power TTL Loads or One Low-Power Schottky TTL Load
  • Functional Equivalent to TTL 74175
  • Pb-Free Packages are Available
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC14175BDG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

D-Type

4

3

18

160

2.25

$0.3039

More Details

MC14175BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

D-Type

4

3

18

160

2.25

$0.2464

More Details

NLV14175BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

Y

D-Type

4

3

18

160

2.25

$0.238

More Details

Show More

1-25 of 25

Products per page

Jump to :