MC14067B: Analog Multiplexers/Demultiplexers

Overview
Specifications
Packages
Datasheet: Analog Multiplexers/Demultiplexers
Rev. 6 (178.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Description
The MC14067 multiplexer/demultiplexer is a digitally controlled analog switch featuring low ON resistance and very low leakage current. This device can be used in either digital or analog applications.

The MC14067 is a 16-channel multiplexer/demultiplexer with an inhibit and four binary control inputs A, B, C, and D. These control inputs select 1-of-16 channels by turning ON the appropriate analog switch (see MC14067 truth table.)
Features
 
  • Low OFF Leakage Current
  • Matched Channel Resistance
  • Low Quiescent Power Consumption
  • Low Crosstalk Between Channels
  • Wide Operating Voltage Range: 3 to 18 V
  • Low Noise
  • Pin for Pin Replacement for CD4067B
  • Pb-Free Packages are Available*
Technical Information
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Pb-free
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Pins
Case Outline
Type
Qty.
MC14067BDWG ActiveActiveActiveActiveActiveActive Active Analog Multiplexers/Demultiplexers SOIC 24 LEAD 24 751E-04 3 Rail 30 $1.0
MC14067BDWR2G ActiveActiveActiveActiveActiveActive Active Analog Multiplexers/Demultiplexers SOIC 24 LEAD 24 751E-04 3 Tape and Reel 1000 $1.0
MC14067BDW ActiveActiveActiveActiveActiveActive Active Analog Multiplexers/Demultiplexers SOIC 24 LEAD 24 751E-04 1 Rail 1 $1.0
MC14067BDWR2 ActiveActiveActiveActiveActiveActive Active Analog Multiplexers/Demultiplexers SOIC 24 LEAD 24 751E-04 1 Tape and Reel 1000 $1.0
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
VCC Min (V) : 3
Number of Elements : 1
Package : SOIC 24 LEAD
ron Max (Ω) : 500
VCC Max (V) : 18
Ilkg Max (uA) : 0.1
Channels : 16
Market Leadtime (weeks) : Call
Avnet (2010-09-07) : <100
Future Electronics (2010-09-07) : In Stock
VCC Min (V) : 3
Number of Elements : 1
Package : SOIC 24 LEAD
ron Max (Ω) : 500
VCC Max (V) : 18
Ilkg Max (uA) : 0.1
Channels : 16
Market Leadtime (weeks) : Call
VCC Min (V) : 3
Number of Elements : 1
Package : SOIC 24 LEAD
ron Max (Ω) : 500
VCC Max (V) : 18
Ilkg Max (uA) : 0.1
Channels : 16
Market Leadtime (weeks) : Call
VCC Min (V) : 3
Number of Elements : 1
Package : SOIC 24 LEAD
ron Max (Ω) : 500
VCC Max (V) : 18
Ilkg Max (uA) : 0.1
Channels : 16
Market Leadtime (weeks) : Call
Selected Electrical Specifications

For full electrical specifications, see the datasheet.

Symbol Boundary Value Unit Condition
ron max 500
Ω VDD = 10 Volts
Ilkg max 0.1
µA VDD = 15 Volts
VCC min 3
V
VCC max 18
V
Number of Elements 1

Channels 16

For complete packaging information, see the datasheet
»View Material Composition
Case Outlines
751E-04   
Packages
For complete product information, see the datasheet
Previously Viewed Products
Clear List