Product Description
The MC14067 multiplexer/demultiplexer is a digitally controlled analog switch featuring low ON resistance and very low leakage current. This device can be used in either digital or analog applications.
The MC14067 is a 16-channel multiplexer/demultiplexer with an inhibit and four binary control inputs A, B, C, and D. These control inputs select 1-of-16 channels by turning ON the appropriate analog switch (see MC14067 truth table.)
|
Features
|
| |
|
|
|
- Matched Channel Resistance
|
- Low Quiescent Power Consumption
|
- Low Crosstalk Between Channels
|
- Wide Operating Voltage Range: 3 to 18 V
|
|
|
- Pin for Pin Replacement for CD4067B
|
- Pb-Free Packages are Available*
|
Case Outlines
751E-04
Packages
For complete product information, see the
datasheet