Product Description
The MC14051B, MC14052B, and MC14053B analog multiplexers are digitally-controlled analog switches. The MC14051B effectively implements an SP8T solid state switch, the MC14052B a DP4T, and the MC14053B a Triple SPDT. All three devices feature low ON impedance and very low OFF leakage current. Control of analog signals up to the complete supply voltage range can be achieved.
|
Features |
| |
|
-
Triple Diode Protection on Control Inputs
|
-
Switch Function is Break Before Make
|
-
Supply Voltage Range = 3.0 Vdc to 18 Vdc
|
-
Analog Voltage Range (VDD - VEE) = 3.0 to 18 V Note: VEE must be <= VSS
|
-
Linearized Transfer Characteristics
|
-
Low-noise - 12 nV/sqrt.Cycle, f <= 1.0 kHz Typical
|
-
Pin-for-Pin Replacement for CD4051, CD4052, and CD4053
|
-
For 4PDT Switch, See MC14551B
|
-
For Lower RON, Use the HC4051, HC4052, or HC4053 High-Speed CMOS Devices
|
-
Pb-Free Packages are Available*
|