Hex Buffer

Favorite

Overview

The MC14049B Hex Inverter/Buffer and MC14050B Noninverting Hex Buffer are constructed with MOS P-Channel and N-Channel enhancement mode devices in a single monolithic structure. These complementary MOS devices find primary use where low power dissipation and/or high noise immunity is desired. These devices provide logic level conversion using only one supply voltage, VDD.

The input-signal high level (VIH) can exceed the VDD supply voltage for logic level conversions. Two TTL/DTL loads can be driven when the devices are used as a CMOS-to-TTL/DTL converter (VDD = 5.0 V, VOL <= 0.4 V, IOL >= 3.2 mA).

Note that pins 13 and 16 are not connected internally on these devices; consequently connections to these terminals will not affect circuit operation.

  • High Source and Sink Currents
  • High-to-Low Level Converter
  • Supply Voltage Range = 3.0 V to 18 V
  • VIN can exceed VDD
  • Meets JEDEC B Specifications
  • Improved ESD Protection On All Inputs
  • Pb-Free Packages are Available*

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

7

Share

Product Groups:

Orderable Parts:

7

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC14050BDG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

6

CMOS

3

18

80

16

$0.2804

More Details

MC14050BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

6

CMOS

3

18

80

16

$0.2153

More Details

MC14050BDTG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

N

6

CMOS

3

18

80

16

Price N/A

More Details

MC14050BDTR2G

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

6

CMOS

3

18

80

16

$0.2444

More Details

NLV14050BDG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

6

CMOS

3

18

80

16

Price N/A

More Details

NLV14050BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

Y

6

CMOS

3

18

80

16

$0.2089

More Details

NLV14050BDTG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

N

6

CMOS

3

18

80

16

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :