Quad R-S Latches

Favorite

Overview

The MC14043B and MC14044B quad R-S latches are constructed with MOS P-channel and N-channel enhancement mode devices in a single monolithic structure. Each latch has an independent Q output and set and reset inputs. The Q outputs are gated through three-state buffers having a common enable input. The outputs are enabled with a logical "1" or high on the enable input; a logical "0" or low disconnects the latch from the Q outputs, resulting in an open circuit at the Q outputs.

  • Double Diode Input Protection
  • Three-State Outputs with Common Enable
  • Outputs Capable of Driving Two Low-power TTL Loads or One Low-Power Schottky TTL Load Over the Rated Temperature Range
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Pb-Free Packages are Available*
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC14043BDG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

Latch

4

3

18

175

2.25

$0.2497

More Details

MC14043BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

Latch

4

3

18

175

2.25

$0.2497

More Details

NLV14043BDG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

Y

Latch

4

3

18

175

2.25

$0.2819

More Details

NLV14043BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

Y

Latch

4

3

18

175

2.25

$0.2275

More Details

Show More

1-25 of 25

Products per page

Jump to :