Quad Transparent Latch

Favorite

Overview

The MC14042B Quad Transparent Latch is constructed with MOS P-channel and N-channel enhancement mode devices in a single monolithic structure. Each latch has a separate data input, but all four latches share a common clock. The clock polarity (high or low) used to strobe data through the latches can be reversed using the polarity input. Information present at the data input is transferred to outputs Q and Q during the clock level which is determined by the polarity input. When the polarity input is in the logic "0" state, data is transferred during the low clock level, and when the polarity input is in the logic "1" state the transfer occurs during the high clock level.

  • Buffered Data Inputs
  • Common Clock
  • Clock Polarity Control
  • Q and Qbar Outputs
  • Double Diode Input Protection
  • Supply Voltage Range = 3.0 Vdc to 1 8 Vdc
  • Capable of Driving Two Low-power TTL Loads or One Low-power Schottky TTL Load Over the Rated Temperature Range
  • Pb-Free Packages are Available*
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

MC14042BDG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

Latch

4

3

18

180

2.25

Price N/A

More Details

MC14042BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

Latch

4

3

18

180

2.25

$0.2145

More Details

NLV14042BDG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

Latch

4

3

18

180

2.25

Price N/A

More Details

NLV14042BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

Latch

4

3

18

180

2.25

$0.2113

More Details

Show More

1-25 of 25

Products per page

Jump to :