7-Stage Ripple Counter

Favorite

Overview

The MC14024B is a 7-stage ripple counter with short propagation delays and high maximum clock rates. The Reset input has standard noise immunity, however the Clock input has increased noise immunity due to Hysteresis. The output of each counter stage is buffered.

  • Diode Protection on All Inputs
  • Output Transitions Occur on the Falling Edge of the Clock Pulse
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Capable of Driving Two Low-power TTL Loads or One Low-power Schottky TTL Load Over the Rated Temperature Range
  • Pin-for-Pin Replacement for CD4024B
  • Pb-Free Packages are Available*
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
tpd Max (ns)

PD Max (W)

IO Max (mA)

Reference Price

MC14024BDG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

Counter

3

18

750

0.5

2.25

$0.2663

More Details

MC14024BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

Counter

3

18

750

0.5

2.25

$0.2085

More Details

NLV14024BDG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

Counter

3

18

750

0.5

2.25

Price N/A

More Details

NLV14024BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

Y

Counter

3

18

750

0.5

2.25

$0.2085

More Details

Show More

1-25 of 25

Products per page

Jump to :