Decade Counter/Divider

Favorite

Overview

The MC14017B is a five-stage Johnson decade counter with built-in code converter. High speed operation and spike-free outputs are obtained by use of a Johnson decade counter design. The ten decoded outputs are normally low, and go high only at their appropriate decimal time period. The output changes occur on the positive-going edge of the clock pulse. This part can be used in frequency division applications as well as decade counter or decimal decode display applications.

  • Fully Static Operation
  • DC Clock Input Circuit Allows Slow Rise Times
  • Carry Out Output for Cascading
  • Divide-by-N Counting
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Capable of Driving Two Low-power TTL Loads or One Low-power Schottky TTL Load Over the Rated Temperature Range
  • Pin-for-Pin Replacement for CD4017B
  • Triple Diode Protection on All Inputs
  • Pb-Free Packages are Available*
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
tpd Max (ns)

PD Max (W)

IO Max (mA)

Reference Price

MC14017BDG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

Counter

3

18

460

0.5

2.25

$0.3228

More Details

MC14017BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

Counter

3

18

460

0.5

2.25

$0.2655

More Details

NLV14017BDG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

Counter

3

18

460

0.5

2.25

Price N/A

More Details

NLV14017BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

Y

Counter

3

18

460

0.5

2.25

$0.2569

More Details

Show More

1-25 of 25

Products per page

Jump to :