Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 

MC14017B: Decade Counter/Divider

Overview
Specifications
Packages
Datasheet: Decade Counter
Rev. 6 (123.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (12)
Product Description
The MC14017B is a five-stage Johnson decade counter with built-in code converter. High speed operation and spike-free outputs are obtained by use of a Johnson decade counter design. The ten decoded outputs are normally low, and go high only at their appropriate decimal time period. The output changes occur on the positive-going edge of the clock pulse. This part can be used in frequency division applications as well as decade counter or decimal decode display applications.
Features
 
  • Fully Static Operation
  • DC Clock Input Circuit Allows Slow Rise Times
  • Carry Out Output for Cascading
  • Divide-by-N Counting
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Capable of Driving Two Low-power TTL Loads or One Low-power Schottky TTL Load Over the Rated Temperature Range
  • Pin-for-Pin Replacement for CD4017B
  • Triple Diode Protection on All Inputs
  • Pb-Free Packages are Available*
Technical Information
Simulation Models (2) Package Drawings (3)
Data Sheets (1)  
Availability and Samples
Product
Status
Pb-free
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Pins
Case Outline
Type
Qty.
MC14017BCPG
Active Decade Counter/Divider PDIP-16 16 648-08 Rail 500 $0.2933
Inventory
MC14017BDG
Active Decade Counter/Divider SOIC 16 LEAD 16 751B-05 1 Rail 48 $0.2667
Inventory
MC14017BDR2G
Active Decade Counter/Divider SOIC 16 LEAD 16 751B-05 1 Tape and Reel 2500 $0.2667
Inventory
MC14017BFELG
Active Decade Counter/Divider SOEIAJ-16 16 966-01 3 Tape and Reel 2000 $0.2933
MC14017BCP
Active Decade Counter/Divider PDIP-16 16 648-08 Rail 500 $0.2933
MC14017BD
Last Shipments Decade Counter/Divider SOIC 16 LEAD 16 751B-05 1 Rail 48  
Rochester
Contact Sales Office
MC14017BDR2
Active Decade Counter/Divider SOIC 16 LEAD 16 751B-05 1 Tape and Reel 2500 $0.2667
Inventory
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
IO Max (mA) : 2.25
Package : PDIP-16
VCC Min (V) : 3
Type : Counter
VCC Max (V) : 18
tpd Max (ns) : 460
PD Max (W) : 0.5
Market Leadtime (weeks) : 12+
Arrow  (2009-11-19) : In Stock
Avnet  (2009-11-19) : >1K
Digi-Key  (2009-11-19) : >1K
IO Max (mA) : 2.25
Package : SOIC 16 LEAD
VCC Min (V) : 3
Type : Counter
VCC Max (V) : 18
tpd Max (ns) : 460
PD Max (W) : 0.5
Market Leadtime (weeks) : 2 to 4
Digi-Key  (2009-11-19) : >1K
Future Electronics  (2009-11-19) : In Stock
ON Semiconductor  (2009-11-18) : 12432
IO Max (mA) : 2.25
Package : SOIC 16 LEAD
VCC Min (V) : 3
Type : Counter
VCC Max (V) : 18
tpd Max (ns) : 460
PD Max (W) : 0.5
Market Leadtime (weeks) : 8 to 12
Avnet  (2009-11-19) : >10K
Digi-Key  (2009-11-19) : >1K
P&S  (2009-11-19) : >1K
IO Max (mA) : 2.25
Package : SOEIAJ-16
VCC Min (V) : 3
Type : Counter
VCC Max (V) : 18
tpd Max (ns) : 460
PD Max (W) : 0.5
Market Leadtime (weeks) : 8 to 12
IO Max (mA) : 2.25
Package : PDIP-16
VCC Min (V) : 3
Type : Counter
VCC Max (V) : 18
tpd Max (ns) : 460
PD Max (W) : 0.5
Market Leadtime (weeks) : 12+
IO Max (mA) : 2.25
Package : SOIC 16 LEAD
VCC Min (V) : 3
Type : Counter
VCC Max (V) : 18
tpd Max (ns) : 460
PD Max (W) : 0.5
Market Leadtime (weeks) : 12+
IO Max (mA) : 2.25
Package : SOIC 16 LEAD
VCC Min (V) : 3
Type : Counter
VCC Max (V) : 18
tpd Max (ns) : 460
PD Max (W) : 0.5
Market Leadtime (weeks) : 2 to 4
P&S  (2009-11-19) : >1K
Selected Electrical Specifications

For full electrical specifications, see the datasheet.

Symbol Boundary Value Unit Condition
Type typ Counter

VCC min 3
V
VCC max 18
V
tpd max 460
ns Clock to Decode Output, TA = 25 degrees C, CL = 50 pF, VDD = 10 Volts
PD max 0.5
W
IO max 2.25
mA VDD = 10 Volts
For complete packaging information, see the datasheet
»View Material Composition
Case Outlines
751B-05    648-08    966-01   
Packages
For complete product information, see the datasheet
Previously Viewed Products
Clear List