Dual 4-Bit Static Shift Register

Favorite

Overview

The MC14015B dual 4-bit static shift register is constructed with MOS P-channel and N-channel enhancement mode devices in a single monolithic structure. It consists of two identical, independent 4-state serial-input/parallel-output registers. Each register has independent Clock and Reset inputs with a single serial Data input. The register states are type D master-slave flip-flops. Data is shifted from one stage to the next during the positive-going clock transition. Each register can be cleared when a high level is applied on the Reset line. These complementary MOS shift registers find primary use in buffer storage and serial-to-parallel conversion where low power dissipation and/or noise immunity is desired.

  • Diode Protection on All Inputs
  • Supply Voltage Range = 3.0 Vdc to 18 Vdc
  • Logic Edge-Clocked Flip-Flop Design - Logic state is retained indefinitely with clock level either high or low; information is transferred to the output only on the positive goingedge of the clock pulse.
  • Capable of Driving Two Low-power TTL Loads or One Low-power Schottky TTL Load Over the Rated Temperature Range.
  • Pb-Free Packages are Available*
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
tpd Max (ns)

IO Max (mA)

Reference Price

MC14015BDG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

Shift Register

2

3

18

250

2.25

$0.314

More Details

MC14015BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

Shift Register

2

3

18

250

2.25

$0.2561

More Details

NLV14015BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

Y

Shift Register

2

3

18

250

2.25

$0.2529

More Details

Show More

1-25 of 25

Products per page

Jump to :