feedback
Rate this webpage

Need
Support?


MC12093: ÷·2, ÷·4, ÷·8, 1.1 GHz Low Power Prescaler

Overview
Specifications
Packages
Datasheet: ÷2, ÷4, ÷8 1.1 GHz Low Power Prescaler with Stand-By Mode
Rev. 7 (107.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview
Product Description
The MC12093 is a single modulus prescaler for low power frequency division of a 1.1 GHz high frequency input signal. MOSAIC V(tm) technology is utilized to achieve low power dissipation of 6.75 mW at a minimum supply voltage of 2.7 V. On-chip output termination provides output current to drive a 2.0 pF (typical) high impedance load. If additional drive is required for the prescaler output, an external resistor can be added parallel from the OUT pin to GND to increase the output power. Care must be taken not to exceed the maximum allowable current through the output. Divide ratio control inputs SW1 and SW2 select the required divide ratio of 2, 4, or 8. Stand-By mode is featured to reduce current drain to 50 uA typical when the standby pin SB is switched LOW disabling the prescaler.
Features
 
  • 1.1 GHz Toggle Frequency
  • Supply Voltage 2.7 V to 5.5 Vdc
  • Low Power 3.0 mA Typical
  • Operating Temperature -40 to 85°C
  • Divide by 2, 4 or 8 Selected by SW1 and SW2 Pins
  • On-Chip Termination
  • Pb-Free Packages are Available
Applications
  • General Purpose Clock Generation
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (2)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MC12093DG Active
Pb-free
Halide free
÷·2, ÷·4, ÷·8, 1.1 GHz Low Power Prescaler SOIC-8 751-07 1 Tube 98 Contact Sales Office
MC12093DR2G Active
Pb-free
Halide free
÷·2, ÷·4, ÷·8, 1.1 GHz Low Power Prescaler SOIC-8 751-07 1 Tape and Reel 2500 Contact Sales Office
MC12093MNR4G Active
Pb-free
Halide free
÷·2, ÷·4, ÷·8, 1.1 GHz Low Power Prescaler DFN-8 506AA 1 Tape and Reel 1000 Contact Sales Office
MC12093D Last Shipments 
÷·2, ÷·4, ÷·8, 1.1 GHz Low Power Prescaler SOIC-8 751-07 1 Tube 98  
MC12093DR2 Last Shipments 
÷·2, ÷·4, ÷·8, 1.1 GHz Low Power Prescaler SOIC-8 751-07 1 Tape and Reel 2500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 13 to 16
Avnet   (2015-07-09) : <1K
Digikey   (2015-07-09) : >1K
FutureElectronics   (2015-07-09) : <1K
Mouser   (2015-07-09) : <1K
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : 4 to 8
Arrow   (Fri Jul 10 15:06:14 MST 2015) : 1470
Avnet   (2015-07-09) : >1K
Market Leadtime (weeks) : 4 to 8
Arrow   (Fri Jul 10 15:06:32 MST 2015) : 8000
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : <1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: ÷2, ÷4, ÷8 1.1 GHz Low Power Prescaler with Stand-By Mode
Rev. 7 (107.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview

Product Compliance Status Description Type Input Level Output Level VCC Typ (V) fMax Typ (MHz) tpd Typ (ns) tR & tF Max (ps) Package Type
 Pb-free 
 Halide free 
 Active     ÷·2, ÷·4, ÷·8, 1.1 GHz Low Power Prescaler   Prescaler   ECL   ECL   3.3   1100       SOIC-8 
 Pb-free 
 Halide free 
 Active     ÷·2, ÷·4, ÷·8, 1.1 GHz Low Power Prescaler   Prescaler   ECL   ECL   3.3   1100       SOIC-8 
 Pb-free 
 Halide free 
 Active     ÷·2, ÷·4, ÷·8, 1.1 GHz Low Power Prescaler   Prescaler   ECL   ECL   3.3   1100       DFN-8 
Previously Viewed Products
Clear List