1.1 GHz Dual Modulus Prescaler

Favorite

Overview

The MC12026 is a high frequency, low voltage dual modulus prescaler used in phase-locked loop (PLL) applications.

The MC12026A can be used with CMOS synthesizers requiring positive edges to trigger internal counters in a PLL to provide tuning signals up to 1.1 GHz in programmable frequency steps.

A Divide Ratio Control (SW) permits selection of an 8/9 or 16/17 divide ratio as desired. The Modulus Control (MC) selects the proper divide number after SW has been biased to select the desired divide ratio.

  • 1.1 GHz Toggle Frequency
  • Supply Voltage 4.5 to 5.5 V
  • Low Power 4.0 mA Typical
  • Operating Temperature Range of -40° to 85°C
  • The MC12026 is Pin Compatible with the MC12022
  • Short Setup Time (tset) 6.0 ns Typical @ 1.1 GHz
  • Modulus Control Input Level is Compatible with Standard CMOS and TTL
  • Pb-Free Packages are Available
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
Input Level

Output Level

VCC Typ (V)

fMax Typ (MHz)

tpd Typ (ns)

tR & tF Max (ps)

Reference Price

MC12026ADG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

Prescaler

ECL

ECL

5

1100

-

-

Price N/A

More Details

MC12026ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Prescaler

ECL

ECL

5

1100

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :