feedback
Rate this webpage

Need
Support?


MC10SX1190: Fibre Channel Coaxial Cable Driver and Loop Resiliency Circuit

Overview
Specifications
Packages
Datasheet: Fibre Channel Coaxial Cable Driver and Loop Resillency Circuit
Rev. 3 (142.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview
Product Description
The MC10SX1190 is a differential receiver, differential transmitter specifically designed to drive coaxial cables. It incorporates the output cable drive capability of the MC10EP89 Coaxial Cable Driver with additional circuitry to multiplex the output cable drive source between thecable receiver or the local transmitter inputs. The multiplexer control circuitry is TTL compatible for ease of operation.

The MC10SX1190 is useful as a bypass element for Fibre Channel-Arbitrated Loop (FC-AL) or Serial Storage Architecture (SSA applications, to create loop style interconnects with fault tolerant, active switches at each device node. This device is particularly useful for back panel applications where small size is desirable.

The EP89 style drive circuitry produces swings approximately twice as large as a standard PECL output. When driving a coaxial cable, proper termination is required at both ends of the line to minimize reflections. The 1.4V output swings allow for proper termination at both ends of the cable, while maintaining the required swing at the receiving end of the cable. Because of the larger output swings, the QT, QTbar outputs are terminated into the thevenin equivalent of 50? to VCC 3.0V instead of 50? to VCC 2.0V.
Features
 
  • 2.5 Gbps Operation
  • 425ps Propagation Delay
  • 1.4V Output Swing on the Cable Driving Output
  • PECL Mode: 3.0V to 5.5V VCC, with VEE = 0V
  • ECL Mode: 0V VCC, with VEE = -3.0V to -5.5V
  • 75kWInternal Input Pull Down Resistors
  • 2000 V H.B.M. ESD Protection, >100 V mm
  • These are Pb-Free Devices
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MC10SX1190DT Obsolete
Pb-free
Fibre Channel Coaxial Cable Driver and Loop Resiliency Circuit TSSOP-20 948E-02 1 Tube 75  
MC10SX1190DTG Active
Pb-free
Halide free
Fibre Channel Coaxial Cable Driver and Loop Resiliency Circuit TSSOP-20 948E-02 1 Tube 75 Contact Sales Office
MC10SX1190DTR2G Active
Pb-free
Halide free
Fibre Channel Coaxial Cable Driver and Loop Resiliency Circuit TSSOP-20 948E-02 1 Tape and Reel 2500 Contact Sales Office
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 2 to 4
Arrow   (Fri Jul 10 11:14:42 MST 2015) : 40
Avnet   (2015-07-09) : <100
ON Semiconductor   (2015-07-08) : 5,100
Market Leadtime (weeks) : 17 to 20
Datasheet: Fibre Channel Coaxial Cable Driver and Loop Resillency Circuit
Rev. 3 (142.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview

Product Compliance Status Description Type Channels Input / Output Ratio Input Level Output Level VCC Typ (V) tJitterRMS Typ (ps) tskew(o-o) Max (ps) tpd Typ (ns) tR & tF Max (ps) fmaxClock Typ (MHz) fmaxData Typ (Mbps) Package Type
 Pb-free 
 Halide free 
 Active     Fibre Channel Coaxial Cable Driver and Loop Resiliency Circuit   Fibre Channel Coaxial Cable Driver   1   2:2   ECL   2X ECL 
 3.3 
 5 
   15 
 0.28 
 0.44 
 0.47 
 0.7 
 250 
 500 
     TSSOP-20 
 Pb-free 
 Halide free 
 Active     Fibre Channel Coaxial Cable Driver and Loop Resiliency Circuit   Fibre Channel Coaxial Cable Driver   1   2:2   ECL   2X ECL 
 3.3 
 5 
   15 
 0.28 
 0.44 
 0.47 
 0.7 
 250 
 500 
     TSSOP-20 
Previously Viewed Products
Clear List

New Products
 

NB3W800L  3.3 V, 100/133 MHz, Differential 1:8 Push-Pull Clock ZDB/Fanout Buffer for PCIe

  • Eight differential clock output Pairs @ 0.7 V
  • Meets DB800ZL performance requirements
  • Low−power NMOS push−pull HCSL compatible outputs